MUX36D08IRTVR
36-V, Low-Capacitance, Low Charge Injection, Precision Analog Multiplexers
Packaging
Package | PIN: | WQFN (RTV) | 32 |
---|---|
Temp: | Q (-40 to 125) |
Carrier: | Cut Tape |
Qty | Price |
---|---|
1-9 | $8.07 |
10-24 | $7.27 |
25-99 | $6.78 |
100-249 | $6.08 |
250-499 | $5.68 |
500-749 | $4.94 |
750-999 | $4.28 |
1,000+ | $4.19 |
Features
- Low on-capacitance
- MUX36S16:13.5 pF
- MUX36D08: 8.7 pF
- Low input leakage: 1 pA
- Low charge injection: 0.31 pC
- Rail-to-rail operation
- Wide supply range: ±5 V to ±18 V, 10 V to 36 V
- Low on-resistance: 125 Ω
- Transition time: 97 ns
- Break-before-make switching action
- EN Pin connectable to VDD
- Logic levels: 2 V to VDD
- Low supply current: 45 µA
- ESD protection HBM: 2000 V
- Industry-standard TSSOP/ SOIC package and smaller WQFN package options
All trademarks are the property of their respective owners.
Texas Instruments MUX36D08IRTVR
The MUX36S16 and MUX36D08 (MUX36xxx) are modern complementary metal-oxidesemiconductor (CMOS) precision analog multiplexers (muxes). The MUX36S16 offers 16:1 single-endedchannels, whereas the MUX36D08offers differential 8:1 or dual 8:1 single-ended channels. The MUX36S16 and MUX36D08 work equally well with eitherdual supplies (±5 V to ±18 V) or a single supply (10 V to 36 V). These devices also perform wellwith symmetric supplies (such as VDD = 12 V, VSS =–12 V), and unsymmetric supplies (such as VDD = 12 V,VSS = –5 V). All digital inputs have transistor-transistor logic (TTL)compatible thresholds, providing both TTL and CMOS logic compatibility when operating in the validsupply voltage range.
The MUX36S16 and MUX36D08 have very low on- and off-leakage currents, allowing these multiplexers to switchsignals from high input impedance sources with minimal error. A low supply current of 45 µA enablesuse in power-sensitive applications.