OP07CP ACTIVE
Low-Offset voltage (0.25mV) single operational amplifier
Quality information
RoHS | Yes |
---|---|
REACH | Yes |
Lead finish / Ball material | NIPDAU |
MSL rating / Peak reflow | N/A for Pkg Type |
Quality, reliability & packaging information Information included:
|
View or download |
More OP07C information
Packaging information
Features for the OP07C
- Low Noise
- No External Components Required
- Replace Chopper Amplifiers at a Lower Cost
- Wide Input-Voltage Range: 0 to ±14 V (Typ)
- Wide Supply-Voltage Range: ±3 V to ±18 V
Description for the OP07C
These devices offer low offset and long-term stability by means of a low-noise, chopperless, bipolar-input-transistor amplifier circuit. For most applications, external components are not required for offset nulling and frequency compensation. The true differential input, with a wide input-voltage range and outstanding common-mode rejection, provides maximum flexibility and performance in high-noise environments and in noninverting applications. Low bias currents and extremely high input impedances are maintained over the entire temperature range.
Pricing
Qty | Price (USD) |
---|---|
1-99 | 2.393 |
100-249 | 1.841 |
250-999 | 1.356 |
1,000+ | 0.969 |