8-pin (DGK) package image

OPA211MDGKTEP ACTIVE

Enhanced Product 1.1nV/rtHz Noise, Low Power, Precision Operational Amplifier

ACTIVE custom-reels CUSTOM Custom reel may be available
Same as: V62/12619-01XE This part number is identical to the part number listed above. You can only order quantities of the part number listed above.

Pricing

Qty Price
+

Quality information

Rating HiRel Enhanced Product
RoHS Yes
REACH Yes
Lead finish / Ball material NIPDAU
MSL rating / Peak reflow Level-2-260C-1 YEAR
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
Package | Pins VSSOP (DGK) | 8
Operating temperature range (°C) -55 to 125
Package qty | Carrier 250 | SMALL T&R

Features for the OPA211-EP

  • LOW VOLTAGE NOISE: 1.1nV/√Hz at 1kHz
  • INPUT VOLTAGE NOISE:
    80nVPP (0.1Hz to 10Hz)
  • THD+N: –136dB (G = 1, f = 1kHz)
  • OFFSET VOLTAGE: 180µV (max)
  • OFFSET VOLTAGE DRIFT: 0.35µV/°C (typ)
  • LOW SUPPLY CURRENT: 3.6mA/Ch (typ)
  • UNITY-GAIN STABLE
  • GAIN BANDWIDTH PRODUCT:
    80MHz (G = 100)
    45MHz (G = 1)
  • SLEW RATE: 27V/µs
  • 16-BIT SETTLING: 700ns
  • WIDE SUPPLY RANGE:
    ±2.25V to ±18V, +4.5V to +36V
  • RAIL-TO-RAIL OUTPUT
  • OUTPUT CURRENT: 30mA

Description for the OPA211-EP

The OPA211 series of precision operational amplifiers achieves very low 1.1nV/√Hz noise density with a supply current of only 3.6mA. This series also offers rail-to-rail output swing, which maximizes dynamic range.

The extremely low voltage and low current noise, high speed, and wide output swing of the OPA211 series make these devices an excellent choice as a loop filter amplifier in PLL applications.

In precision data acquisition applications, the OPA211 series of op amps provides 700ns settling time to 16-bit accuracy throughout 10V output swings. This ac performance, combined with only 125µV of offset and 0.35µV/°C of drift over temperature, makes the OPA211 ideal for driving high-precision 16-bit analog-to-digital converters (ADCs) or buffering the output of high-resolution digital-to-analog converters (DACs).

The OPA211 is specified over a wide dual-power supply range of ±2.25V to ±18V, or for single-supply operation from +4.5V to +36V.

The OPA211 is available in a small MSOP-8 package. This op amp is specified from TA = –55°C to +125°C.

Pricing

Qty Price
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more