text.skipToContent text.skipToNavigation

OPA2350EA/2K5G4

Dual single-supply, rail-to-rail, high speed,  low noise operational amplifier

Availability: 15,146

Packaging

Package | PIN: VSSOP (DGK) | 8
Temp: I (-40 to 85)
Carrier: Cut Tape
Qty Price
1-9 $4.03
10-24 $3.63
25-99 $3.38
100-249 $2.96
250-499 $2.78
500-749 $2.36
750-999 $1.99
1,000+ $1.90

Features

  • Rail-to-Rail Input
  • Rail-to-Rail Output (Within 10 mV)
  • Wide Bandwidth: 38 MHz
  • High Slew Rate: 22 V/µs
  • Low Noise: 5 nV/√Hz
  • Low THD+Noise: 0.0006%
  • Unity-Gain Stable
  • MicroSize Packages
  • Single, Dual, and Quad

Texas Instruments  OPA2350EA/2K5G4

The OPA350 series of rail-to-rail CMOS operational amplifiers are optimized for low voltage, single-supply operation. Rail-to-rail input and output, low noise (5 nV/√Hz), and high speed operation (38 MHz, 22 V/µs) make the amplifiers ideal for driving sampling Analog-to-Digital (A/D) converters. They are also suited for cell phone PA control loops and video processing (75-Ω drive capability), as well as audio and general purpose applications. Single, dual, and quad versions have identical specifications for maximum design flexibility.

The OPA350 series operates on a single supply as low as 2.5 V, with an input common-mode voltage range that extends 300 mV below ground and 300 mV above the positive supply. Output voltage swing is to within 10 mV of the supply rails, with a 10-kΩ load. Dual and quad designs feature completely independent circuitry for lowest crosstalk and freedom from interaction.

The single (OPA350) and dual (OPA2350) come in the miniature MSOP-8 surface mount, SO-8 surface mount, and DIP-8 packages. The quad (OPA4350) packages are in the space-saving SSOP-16 surface mount and SO-14 surface mount. All are specified from –40°C to 85°C and operate from –55°C to 150°C.