Packaging information
Package | Pins VSSOP (DGK) | 8 |
Operating temperature range (°C) -55 to 125 |
Package qty | Carrier 250 | SMALL T&R |
Features for the OPA2356-EP
- Unity-gain bandwidth: 450 MHz
- Wide bandwidth: 200-MHz GBW
- High slew rate: 360 V/µs
- Low noise: 5.8 nV/√Hz
- Excellent video performance:
- Differential gain: 0.02%
- Differential phase: 0.05°
- 0.1-dB gain flatness: 75 MHz
- Input range includes ground
- Rail-to-rail output (within 100 mV)
- Low input bias current: 3 pA
- Thermal shutdown
- Single-supply operating range: 2.5 V to 5.5 V
- Microsize packages
- Supports defense,
aerospace, and medical applications:
- Controlled baseline
- Available in military (–55°C to 125°C) temperature range
- Extended product life cycle
- Extended product-change notification
- Product traceability
Description for the OPA2356-EP
The OPA2356-EP high-speed, voltage-feedback CMOS operational amplifier is designed for video and other applications requiring wide bandwidth. The OPA2356-EP is unity-gain stable and can drive large output currents. Differential gain is 0.02% and differential phase is 0.05°. Quiescent current is only 8.3 mA per channel.
The OPA2356-EP is optimized for operation on single or dual supplies as low as 2.5 V (±1.25 V) and up to 5.5 V (±2.75 V). The common-mode input range for the OPA2356-EP extends 100 mV below ground and up to 1.5 V from V+. The output swing is within 100 mV of the rails, supporting wide dynamic range.
The OPA2356-EP is available in dual (VSSOP-8) versions. These versions feature completely independent circuitry for lowest crosstalk and freedom from interaction. The OPA2356-EP are specified over the extended –55°C to 125°C range.