Packaging information
Package | Pins TO-CAN (LMF) | 8 |
Operating temperature range (°C) -55 to 125 |
Package qty | Carrier 18 | TUBE |
Features for the OPA2541
- OUTPUT CURRENTS TO 5A
- POWER SUPPLIES TO ±40V
- FET INPUT
- ELECTRICALLY ISOLATED CASE
Description for the OPA2541
The OPA2541 is a dual power operational amplifier capable of operation from power supplies up to ±40V and output currents of 5A continuous. With two monolithic power amplifiers in a single package it provides unequaled functional density.
The industry-standard 8-pin TO-3 package is isolated from all internal circuitry allowing it to be mounted directly to a heat sink without insulators which degrade thermal performance. Internal circuitry limits output current to approximately 6A.
The OPA2541 is available in both industrial and military temperature range versions.