8-pin (D) package image

OPA2652U/2K5 ACTIVE

SpeedPlus™ Dual, 700MHz, Voltage-Feedback Operational Amplifier
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
OPA2652U ACTIVE
Package qty | Carrier 75 | TUBE
Inventory
Qty | Price 1ku | +

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NIPDAU
MSL rating / Peak reflow Level-2-260C-1 YEAR
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
Package | Pins SOIC (D) | 8
Operating temperature range (°C) -40 to 85
Package qty | Carrier 2,500 | LARGE T&R

Features for the OPA2652

  • WIDEBAND BUFFER: 700MHz, G = +1
  • WIDEBAND LINE DRIVER: 200MHz, G = +2
  • HIGH OUTPUT CURRENT: 140mA
  • LOW SUPPLY CURRENT: 5.5mA/Ch
  • ULTRA-SMALL PACKAGE: SOT23-8
  • LOW dG/d: 0.05%/0.03°
  • HIGH SLEW RATE: 335V/µsec
  • SUPPLY VOLTAGE: ±3V to ±6V
  • APPLICATIONS
    • A/D DRIVERS
    • CONSUMER VIDEO
    • ACTIVE FILTERS
    • PULSE DELAY CIRCUITS
    • LOW COST UPGRADE TO THE AD8056 OR EL2210

All other trademarks are the property of their respective owners

Description for the OPA2652

The OPA2652 is a dual, low-cost, wideband voltage feedback amplifier intended for price-sensitive applications. It features a high gain bandwidth product of 200MHz on only 5.5mA/channel quiescent current. Intended for operation on ±5V supplies, it also supports applications on a single supply from +6V to +12V with 140mA output current. Its classical differential input, voltage-feedback design allows wide application in active filters, integrators, transimpedance amplifiers, and differential receivers.

The OPA2652 is internally compensated for unity gain stability. It has exceptional bandwidth (700MHz) as a unity gain buffer, with little peaking (0dB typ). Excellent DC accuracy is achieved with a low 1.5mV input offset voltage and 300nA input offset current.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

OPA2652U ACTIVE
Package qty | Carrier 75 | TUBE
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more