8-pin (D) package image

OPA2694ID ACTIVE

Dual, Wideband, Low Power, Current Feedback Operational Amplifier

open-in-new View alternates

Pricing

Qty Price
+

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NIPDAU
MSL rating / Peak reflow Level-2-260C-1 YEAR
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
Package | Pins SOIC (D) | 8
Operating temperature range (°C) -40 to 85
Package qty | Carrier 75 | TUBE

Features for the OPA2694

  • UNITY GAIN STABLE BANDWIDTH: 1500MHz
  • HIGH GAIN OF 2V/V BANDWIDTH: 690MHz
  • LOW SUPPLY CURRENT: 5.8mA/ch
  • HIGH SLEW RATE: 1700V/µs
  • HIGH FULL-POWER BANDWIDTH: 670MHz
  • LOW DIFFERENTIAL GAIN/PHASE:
       0.03%/0.015°
  • APPLICATIONS
    • MEDICAL IMAGING
    • WIDEBAND VIDEO LINE DRIVER
    • DIFFERENTIAL RECEIVER
    • ADC DRIVER
    • HIGH-SPEED SIGNAL PROCESSING
    • PULSE AMPLIFIER
    • IMPROVED REPLACEMENT FOR OPA2658

All trademarks are the property of their respective owners.

Description for the OPA2694

The OPA2694 is a dual, ultra-wideband, low-power, current feedback operational amplifier featuring high slew rate and low differential gain/phase errors. An improved output stage provides ±70mA output drive with < 1.5V output voltage headroom. Low supply current with > 500MHz bandwidth meets the requirements of high density video routers. Being a current feedback design, the OPA2694 holds its bandwidth to very high gains—at a gain of 10, the OPA2694 will still provide > 200MHz bandwidth.

RF applications can use the OPA2694 as a low-power SAW pre-amplifier. Extremely high 3rd-order intercept is provided through 70MHz at much lower quiescent power than many typical RF amplifiers.

The OPA2694 is available in an industry-standard pinout in an SO-8 package.

Pricing

Qty Price
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more