8-pin (D) package image

OPA27GU/2K5 ACTIVE

Ultra-low-noise (4.5-nV/√Hz), 100-µV offset, unity gain stable precision operational amplifier
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
OPA27GU ACTIVE
Package qty | Carrier 75 | TUBE
Inventory
Qty | Price 1ku | +

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NIPDAU
MSL rating / Peak reflow Level-2-260C-1 YEAR
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
Package | Pins SOIC (D) | 8
Operating temperature range (°C) -40 to 85
Package qty | Carrier 2,500 | LARGE T&R

Features for the OPA27

  • LOW NOISE: 4.5nV/Hz max at 1kHz
  • LOW OFFSET: 100µV max
  • LOW DRIFT: 0.4µV/°C
  • HIGH OPEN-LOOP GAIN: 117dB min
  • HIGH COMMON-MODE REJECTION: 100dB min
  • HIGH POWER-SUPPLY REJECTION: 94dB min
  • FITS OP-07, OP-05, AD510, AND AD517 SOCKETS
  • APPLICATIONS
    • PRECISION INSTRUMENTATION
    • DATA ACQUISITION
    • TEST EQUIPMENT
    • PROFESSIONAL AUDIO EQUIPMENT
    • TRANSDUCER AMPLIFIERS
    • RADIATION HARD EQUIPMENT

All trademarks are the property of their respective owners.

Description for the OPA27

The OPA27 and OPA37 are ultra-low noise, high-precision monolithic operational amplifiers.

Laser-trimmed thin-film resistors provide excellent long-term voltage offset stability and allow superior voltage offset compared to common zener-zap techniques.

A unique bias current cancellation circuit allows bias and offset current specifications to be met over the full –40°C to +85°C temperature range.

The OPA27 is internally compensated for unity-gain stability. The decompensated OPA37 requires a closed-loop gain 5.

The Texas Instruments’ OPA27 and OPA37 are improved replacements for the industry-standard OP-27 and OP-37.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

OPA27GU ACTIVE
Package qty | Carrier 75 | TUBE
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more