text.skipToContent text.skipToNavigation

OPA2810IDCNT

Dual channel, high performance, 27 V, 140 MHz, RRIO FET input op amp

Availability: 2,369

Packaging

Package | PIN: SOT-23 (DCN) | 8
Temp: Q (-40 to 125)
Package qty | Carrier: 250 | SMALL T&R
Qty Price
1-99 $3.47
100-249 $3.04
250-999 $2.14
1,000+ $1.72

Features

  • Gain-bandwidth product: 70 MHz
  • Small-signal bandwidth: 105 MHz
  • Slew rate: 192 V/µs
  • Wide supply range: 4.75 V to 27 V
  • Low noise:
    • Input voltage noise: 6 nV/√Hz (f = 500 kHz)
    • Input current noise: 5 fA/√Hz (f = 10kHz)
  • Rail-to-rail input and output:
    • FET input stage: 2-pA input bias current (typical)
    • High linear output current: 75 mA
  • Input offset: ±1.5 mV (maximum)
  • Offset drift: ±2 µV/°C (typical)
  • Low power: 3.6 mA/channel
  • Extended temperature operation:
    –40°C to +125°C
  • Single-channel version: OPA810

All trademarks are the property of their respective owners.

Texas Instruments  OPA2810IDCNT

The OPA2810 is a dual-channel, FET-input, voltage-feedback operational amplifier withlow input bias current. The OPA2810 is unity-gain stable with a small-signal unity-gain bandwidthof 105 MHz, and offers excellent DC precision and dynamic AC performance at a low quiescent current(IQ) of 3.6 mA per channel (typical). The OPA2810 is fabricated on TexasInstrument’s proprietary, high-speed SiGe BiCMOS process and achieves significant performanceimprovements over comparable FET-input amplifiers at similar levels of quiescent power. With again-bandwidth product (GBWP) of 70 MHz, slew-rate of 192 V/µs, and voltage low noise of6 nV/√Hz, the OPA2810 is well suited for use in a wide range ofhigh fidelity data acquisition and signal processing applications.

The OPA2810 is characterized to operate over a wide supply range of 4.75 V to 27 V, andfeatures rail-to-rail inputs and outputs. The OPA2810 amplifier delivers 75 mA of linear outputcurrent, suitable for driving optoelectronics components and analog-to-digital converter (ADC)inputs or buffering DAC outputs into heavy loads.

The OPA2810 is available in 8-pin SOIC, SOT23, and VSSOP packages and is rated to workover the extended industrial temperature range of –40°C to +125°C. TheOPA810 isa single-channel variant of this device, available in 8-pin SOIC and 5-pin SOT-23 and SC70packages.