OPA2835IDGSEVM

text.skipToContent text.skipToNavigation

OPA2835IDGSEVM

OPA2835 Evaluation Module for VSSOP/MSOP Package

$149.00

Features

  • Configured for split supply operation and modified for single supply
  • Default non-inverting gain of 2 configuration can be reconfigured for other gains
  • Designed for connection to standard 50-Ω input/output impedance test equipment
  • Inputs and Outputs include SMA connectors
  • Texas Instruments  OPA2835IDGSEVM

    The OPA2835IDGSEVM is an evaluation module for the dual, OPA2835 in the DGS (10-lead VSSOP (MSOP)) package.

    The OPA2835IDGSEVM is designed to quickly demonstrate the functionality and versatility of the amplifier(s). The EVM is ready to connect to power, signal source, and test instruments through the use of on-board connectors. The default amplifier configuration is non-inverting gain of 2 configuration and split supply. It can be easily configured for other gains, and single supply operation.