Features for the OPA2836IDGSEVM
Description for the OPA2836IDGSEVM
The OPA2836IDGSEVM is an evaluation module for the dual, OPA2836 in the DGS (10-lead VSSOP (MSOP)) package.
The OPA2836IDGSEVM is designed to quickly demonstrate the functionality and versatility of the amplifier(s). The EVM is ready to connect to power, signal source, and test instruments through the use of on-board connectors. The default amplifier configuration is non-inverting gain of 2 configuration and split supply. It can be easily configured for other gains, and single supply operation.