text.skipToContent text.skipToNavigation

OPA2889IDGST ACTIVE

Dual 115MHz, Low Power, Wideband, Voltage Feedback Operational Amplifier with Disable

Same as: OPA2889IDGSTG4   This part number is identical to the part number listed above. You can only order quantities of the part number listed above.

Inventory: 13,850
 

Quality information

RoHS Yes
REACH Yes
Lead finish / Ball material NIPDAUAG
MSL rating / Peak reflow Level-2-260C-1 YEAR
Material content View
DPPM / MTBF / Fit rate View
Qualification summary View
Ongoing reliability monitoring View
Device marking View

Packaging information

Package | Pins Package qty | Carrier Operating temperature range (°C)
VSSOP (DGS) | 10 250 | SMALL T&R
Package | Pins VSSOP (DGS) | 10
Package qty | Carrier 250 | SMALL T&R
Operating temperature range (°C)
View TI packaging information

Features for the OPA2889

  • FLEXIBLE SUPPLY RANGE:
    +2.6V to +12V Single Supply
    ±1.3V to ±6V Dual Supplies
  • UNITY-GAIN STABLE
  • WIDEBAND ±5V OPERATION: 60MHz
    (G = +2V/V)
  • OUTPUT VOLTAGE SWING: ±4V
  • HIGH SLEW RATE: 250V/µs
  • LOW QUIESCENT CURRENT: 460µA/ch
  • LOW DISABLE CURRENT: 18µA/ch
  • APPLICATIONS
    • VIDEO LINE DRIVING
    • xDSL LINE RECEIVERS
    • HIGH-SPEED IMAGING CHANNELS
    • ADC BUFFERS
    • PORTABLE INSTRUMENTS
    • TRANSIMPEDANCE AMPLIFIERS
    • ACTIVE FILTERS

All other trademarks are the property of their respective owners.

Description for the OPA2889

The OPA2889 represents a major step forward in unity-gain stable, voltage-feedback op amps. A new internal architecture provides slew rate and full-power bandwidth previously found only in wideband, current-feedback op amps. These capabilities give exceptional full-power bandwidth. Using a dual ±5V supply, the OPA2889 can deliver a ±4V output swing with over 40mA drive current and 60MHz bandwidth. This combination of features makes the OPA2889 an ideal RGB line driver or single-supply analog-to-digital converter (ADC) input driver or low power twisted pair line receiver.

The low 460µA/ch supply current of the OPA2889 is precisely trimmed at +25°C. System power may be reduced further using the optional disable control pin. Leaving this disable pin open, or holding it HIGH, operates the OPA2889 normally. If pulled LOW, the OPA2889 supply current drops to less than 20µA/ch while the output goes into a high-impedance state.

Pricing


Qty Price (USD)
1-99 3.042
100-249 2.666
250-999 1.869
1,000+ 1.506

Additional package qty | carrier options

Package qty | Carrier 2,500 | LARGE T&R
Inventory 31,532
Qty | Price (USD) 1ku | 1.31 1-99 2.646 100-249 2.319 250-999 1.626 1,000+ 1.31
Custom reel may be available