text.skipToContent text.skipToNavigation

OPA343NA/3K ACTIVE

Single-channel single-supply, rail-to-rail operational amplifiers MicroAmplifier™ series

Inventory: 5,972
 
Custom reel may be available

Download data sheet for OPA343
  |   View additional information for OPA343

Same as: OPA343NA/3KG4 

Packaging information

Package | Pins SOT-23 (DBV) | 5
Operating temperature range (℃) I (-40 to 85)
Package qty | Carrier: 3,000 | LARGE T&R
Custom reel may be available
View more packaging information

Quality information

RoHS Yes
REACH Yes
Lead finish / Ball material NIPDAU
MSL rating / Peak reflow Level-1-260C-UNLIM
Material content View
DPPM / MTBF / Fit rate View
Qualification summary View
Ongoing reliability monitoring View
Device marking View

Features

  • RAIL-TO-RAIL INPUT/OUTPUT
  • MICRO SIZE PACKAGES
  • WIDE BANDWIDTH: 5.5MHz
  • HIGH SLEW RATE: 6V/us
  • LOW THD+NOISE: 0.0007% (f = 1kHz)
  • LOW QUIESCENT CURRENT: 850uA/chan
  • SINGLE, DUAL, AND QUAD VERSIONS
  • APPLICATIONS
    • DRIVING A/D CONVERTERS
    • PCMCIA CARDS
    • DATA ACQUISITION
    • AUDIO PROCESSING
    • COMMUNICATIONS
    • ACTIVE FILTERS
    • TEST EQUIPMENT

Description

OPA343 series rail-to-rail CMOS operational amplifiers are designed for low-cost, miniature applications. They are optimized for low-voltage, single-supply operation. Rail-to-rail input/output and high-speed operation make them ideal for driving sampling Analog-to-Digital (A/D) converters. They are also well suited for general-purpose and audio applications as well as providing I/V conversion at the output of Digital-to-Analog (D/A) converters. Single, dual, and quad versions have identical specifications for design flexibility.

The OPA343 series operates on a single supply as low as 2.5V, and input common-mode voltage range extends 500mV beyond the supply rails. Output voltage swings to within 1mV of the supply rails with a 100k load. They offer excellent dynamic response (BW = 5.5MHz, SR = 6V/us), yet quiescent current is only 850uA. Dual and quad designs feature completely independent circuitry for lowest crosstalk and freedom from interaction.

The single (OPA343) packages are the tiny SOT-23-5 surface mount and SO-8 surface mount. The dual (OPA2343) comes in the miniature MSOP-8 surface mount and SO-8 surface mount. The quad (OPA4343) packages are the space-saving SSOP-16 surface mount, SO-14 surface mount, and TSSOP-14 surface mount. All are specified from \x9640°C to +85°C and operate from \x9655°C to +125°C. A SPICE macromodel is available for design analysis.

Qty Price
1-99 $1.71
100-249 $1.41
250-999 $1.01
1,000+ $0.76

Alternative carriers

Part number OPA343NA/250
Package qty | Carrier 250 | SMALL T&R
Inventory 9,750
Qty | Price (USD) 1ku | $0.85