5-pin (DBV) package image

OPA356AIDBVR ACTIVE

2.5V, 200MHz GBW, CMOS Single Op Amp

ACTIVE custom-reels CUSTOM Custom reel may be available

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

OPA356AIDBVT ACTIVE custom-reels CUSTOM Custom reel may be available
Package qty | Carrier 250 | SMALL T&R
Inventory
Qty | Price 1ku | +

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NIPDAU
MSL rating / Peak reflow Level-2-260C-1 YEAR
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
Package | Pins SOT-23 (DBV) | 5
Operating temperature range (°C) -40 to 125
Package qty | Carrier 3,000 | LARGE T&R

Features for the OPA356

  • UNITY-GAIN BANDWIDTH: 450MHz
  • WIDE BANDWIDTH: 200MHz GBW
  • HIGH SLEW RATE: 360V/us
  • LOW NOISE: 5.8nV/H z
  • EXCELLENT VIDEO PERFORMANCE:
      DIFF GAIN: 0.02%, DIFF PHASE: 0.05°
      0.1dB GAIN FLATNESS: 75MHz
  • INPUT RANGE INCLUDES GROUND
  • RAIL-TO-RAIL OUTPUT (within 100mV)
  • LOW INPUT BIAS CURRENT: 3pA
  • THERMAL SHUTDOWN
  • SINGLE-SUPPLY OPERATING RANGE: 2.5V to 5.5V
  • MicroSIZE PACKAGES
  • APPLICATIONS
    • VIDEO PROCESSING
    • ULTRASOUND
    • OPTICAL NETWORKING, TUNABLE LASERS
    • PHOTODIODE TRANSIMPEDANCE AMPS
    • ACTIVE FILTERS
    • HIGH-SPEED INTEGRATORS
    • ANALOG-TO-DIGITAL (A/D)CONVERTER INPUT BUFFERS
    • DIGITAL-TO-ANALOG (D/A)CONVERTER OUTPUT AMPLIFIERS
    • BARCODE SCANNERS
    • COMMUNICATIONS

Description for the OPA356

The OPAx356 series high-speed, voltage-feedback CMOS operational amplifiers are designed for video and other applications requiring wide bandwidth. The OPAx356 is unity gain stable and can drive large output currents. Differential gain is 0.02% and differential phase is 0.05°. Quiescent current is only 8.3mA per channel.

OPAx356 is optimized for operation on single or dual supplies as low as 2.5V (±1.25V) and up to 5.5V (±2.75V). Common-mode input range for the OPAx356 extends 100mV below ground and up to 1.5V from V+. The output swing is within 100mV of the rails, supporting wide dynamic range.

The OPAx356 series is available in single (SOT23-5 and SO-8), and dual (MSOP-8 and SO-8) versions. Multichannel versions feature completely independent circuitry for lowest crosstalk and freedom from interaction. All are specified over the extended –40°C to +125°C range.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

OPA356AIDBVT ACTIVE custom-reels CUSTOM Custom reel may be available
Package qty | Carrier 250 | SMALL T&R
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more