text.skipToContent text.skipToNavigation

OPA363AIDBVR ACTIVE

1-Channel, 7MHz, RRIO, 1.8V to 5.5V, high CMRR, RRIO op amp w/ shutdown

Inventory: 6,000
 
Custom reel may be available

Download data sheet for OPA363
  |   View additional information for OPA363

Packaging information

Package | Pins SOT-23 (DBV) | 6
Operating temperature range (℃) Q (-40 to 125)
Package qty | Carrier: 3,000 | LARGE T&R
Custom reel may be available
View more packaging information

Quality information

RoHS Yes
REACH Yes
Lead finish / Ball material NIPDAU
MSL rating / Peak reflow Level-2-260C-1 YEAR
Material content View
DPPM / MTBF / Fit rate View
Qualification summary View
Ongoing reliability monitoring View
Device marking View

Features

  • 1.8-V Operation
  • MicroSIZE Packages
  • Bandwidth: 7 MHz
  • CMRR: 90 dB (Typical)
  • Slew Rate: 5 V/µs
  • Low Offset: 500 µV (Maximum)
  • Quiescent Current: 750 µA/Channel (Maximum)
  • Shutdown Mode: Less Than 1 µA/Channel

All trademarks are the property of their respective owners.

Description

The OPA363 and OPA364 families are high-performance, CMOS operational amplifiersoptimized for very low voltage, single-supply operation. These miniature, low-cost amplifiers aredesigned to operate on single supplies from 1.8 V (±0.9 V) to 5.5 V
(±2.75 V). Applications include sensor amplification and signal conditioning inbattery-powered systems.

The OPA363 and OPA364 families offer excellent CMRR without the crossover associated withtraditional complimentary input stages. This feature results in excellent performance for drivinganalog-to-digital (A/D) converters without degradation of differential linearity and THD. The inputcommon-mode range includes both the negative and positive supplies. The output voltage swing iswithin 10 mV of the rails.

The OPA363 family includes a shutdown mode. Under logic control, the amplifiers can beswitched from normal operation to a standby current that is less than 1 µA.

The single version is available in the MicroSize 5-pinSOT-23 (6-pin SOT-23 for shutdown) and 8-pin SOIC. The dual version is available in 8-pin VSSOP,10-pin VSSOP, 16-pin UQFN, and 8-pin SOIC packages. Quad packages are available in 14-pin TSSOP and14-pin SOIC packages. All versions are specified for operation from –40°C to +125°C.

Qty Price
1-99 $1.32
100-249 $1.09
250-999 $0.78
1,000+ $0.59

Alternative carriers

Part number OPA363AIDBVT
Package qty | Carrier 250 | SMALL T&R
Inventory 3,150
Qty | Price (USD) 1ku | $0.68