text.skipToContent text.skipToNavigation

OPA548F/500 ACTIVE

High-Voltage, High-Current, Wide-Output-Voltage-Swing Power Operational Amplfier

Same as: OPA548F/500G3   This part number is identical to the part number listed above. You can only order quantities of the part number listed above.

NEW - Custom reel may be available
Inventory: 77,280
 

Quality information

RoHS Yes
REACH Yes
Lead finish / Ball material SN, Call TI
MSL rating / Peak reflow Level-2-260C-1 YEAR
Material content View
DPPM / MTBF / Fit rate View
Qualification summary View
Ongoing reliability monitoring View
Device marking View

Packaging information

Package | Pins Package qty | Carrier Operating temperature range (°C)
TO-263 (KTW) | 7 500 | LARGE T&R
Custom reel may be available
-40 to 85
Package | Pins TO-263 (KTW) | 7
Package qty | Carrier 500 | LARGE T&R
Custom reel may be available
Operating temperature range (°C) -40 to 85
View TI packaging information

Features for the OPA548

  • Wide supply range
    • Single supply: 8 V to 60 V
    • Dual supply: ±4 V to ±30 V
  • High-output current:
    • 3-A continuous
    • 5-A peak
  • Wide output voltage swing
  • Fully protected:
    • Thermal shutdown
    • Adjustable current limit
  • Output disable control˜
  • Thermal shutdown indicator
  • High slew rate: 10 V
  • Low quiescent current
  • Packages:
    • 7-lead TO-220, zip and straight leads
    • 7-lead DDPAK surface-mount

All trademarks are the property of their respective owners.

Description for the OPA548

The OPA548 device is a low-cost, high-voltage, and high-current operational amplifierthat is designed to drive a wide variety of loads. A laser-trimmed, monolithic, integrated circuitprovides excellent low-level signal accuracy and high-output voltage and current.

The OPA548 operates from either single or dual supplies for design flexibility. Insingle-supply operation, the input common-mode range extends below ground.

The OPA548 is internally protected against overtemperature conditions and currentoverloads. In addition, the OPA548 is designed to provide an accurate, user-selected current limit.Unlike other designs that use a power resistor in series withthe output current path, the OPA548 senses the load indirectly. The current limit is adjustablefrom 0 A to 5 A with an external resistor and potentiometer, or controllable digitally with avoltage-out or current-out DAC.

The Enable/Status (E/S) pin provides two functions. An input on the pin not onlydisables the output stage to effectively disconnect the load, but also reduces the quiescentcurrent to conserve power. The E/S pin output can be monitored to determine if the OPA548 is inthermal shutdown.

The OPA548 device is available in an industry-standard 7-lead staggered and straightlead TO-220 package, and a 7-lead DDPAK surface-mount plastic power package. The copper tab allowseasy mounting to a heat sink or circuit board for excellent thermal performance. The device isspecified for operation over the extended industrial temperature range, –40°C to 85°C. A SPICEmacromodel is available for design analysis.

Pricing


Qty Price (USD)
1-99 11.6
100-249 10.133
250-999 7.813
1,000+ 6.988

Additional package qty | carrier options

Package qty | Carrier 250 | SMALL T&R
Inventory 15,779
Qty | Price (USD) 1ku | 7.9 1-99 13.114 100-249 11.455 250-999 8.832 1,000+ 7.9