text.skipToContent text.skipToNavigation

OPA551FAKTWT ACTIVE

High-current (380mA Typ), high-voltage (60V), operational amplifier

Same as: OPA551FAKTWTG3   This part number is identical to the part number listed above. You can only order quantities of the part number listed above.

Inventory: 17,010
 
Download data sheet for the OPA551
  |   View additional information for the OPA551

Quality information

RoHS Yes
REACH Yes
Lead finish / Ball material SN, Call TI
MSL rating / Peak reflow Level-2-260C-1 YEAR
Material content View
DPPM / MTBF / Fit rate View
Qualification summary View
Ongoing reliability monitoring View
Device marking View

Packaging information

Package | Pins Operating temperature range (°C) Package qty | Carrier:
TO-263 (KTW) | 7 Q (-40 to 125) 250 | SMALL T&R
View more packaging information

Features for the  OPA551

  • Wide Supply Range: ±4 V to ±30 V
  • High Output Current: 200 mA Continuous
  • Low Noise: 14 nV/√Hz
  • Fully Protected:
    • Thermal Shutdown
    • Output Current-Limited
  • Thermal Shutdown Indicator
  • Wide Output Swing: 2 V from Rail
  • Fast Slew Rate:
    • OPA551: 15 V/µs
    • OPA552: 24 V/µs
  • Wide Bandwidth:
    • OPA551: 3 MHz
    • OPA552: 12 MHz
  • Packages: PDIP-8, SOIC-8, or
    DDPAK/TO-263-7

Description for the OPA551

The OPA551x devices are low-cost operational amplifiers with high-voltage (60-V) and high-current (200-mA) capability.

The OPA551 is unity-gain stable and features high slew rate (15 V/µs) and wide bandwidth (3 MHz). The OPA552 is optimized for gains of 5 or greater, and offers higher speed with a slew rate of 24 V/µs and a bandwidth of 12 MHz. Both devices are suitable for telephony, audio, servo, and test applications.

These laser-trimmed, monolithic integrated circuits provide excellent low-level accuracy along with high output swing. High performance is maintained as the amplifier swings to its specified limits.

The OPA55x devices are internally protected against overtemperature conditions and current overloads. The thermal shutdown indicator flag provides a current output to alert the user when thermal shutdown has occurred.

The OPA55x devices are available in PDIP-8 and SOIC-8 packages, as well as a DDPAK-7/TO-263 surface-mount plastic power package. They are specified for operation over the extended industrial temperature range, –40°C to +125°C.

Pricing

Qty Price(USD)
1-99 $5.205
100-249 $4.244
250-999 $3.335
1,000+ $2.829

Additional package qty | carrier options

OPA551FA/500 ACTIVE
Package qty | Carrier 500 | LARGE T&R
Inventory 29,250
Qty | Price (USD) 1ku | $2.495 1-99 $4.591 100-249 $3.743 250-999 $2.942 1,000+ $2.495