5-pin (DBV) package image

OPA653IDBVT ACTIVE

500MHz, Fixed Gain of +2V/V, JFET input amplifier
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
OPA653IDBVR ACTIVE custom-reels CUSTOM Custom reel may be available
Package qty | Carrier 3,000 | LARGE T&R
Inventory
Qty | Price 1ku | +

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NIPDAU
MSL rating / Peak reflow Level-2-260C-1 YEAR
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
Package | Pins SOT-23 (DBV) | 5
Operating temperature range (°C) -40 to 85
Package qty | Carrier 250 | SMALL T&R

Features for the OPA653

  • HIGH BANDWIDTH: 500 MHz (G = +2 V/V)
  • HIGH SLEW RATE: 2675 V/µs (4-V Step)
  • EXCELLENT THD: –71dBc at 10 MHz
  • LOW INPUT VOLTAGE NOISE: 6.1 nV/√Hz
  • FAST OVERDRIVE RECOVERY: 8 ns
  • FAST SETTLING TIME (1% 4-V Step): 7.9 ns
  • LOW INPUT OFFSET VOLTAGE: ±1 mV
  • LOW INPUT BIAS CURRENT: ±10 pA
  • HIGH INPUT IMPEDANCE: 1012 ||2.5 pF
  • INTERNAL GAIN SETTING RESISTORS:
    G = +2 V/V or G = –1 V/V
  • HIGH OUTPUT CURRENT: 70 mA
  • APPLICATIONS
    • TEST AND MEASUREMENT FRONT-END
    • HIGH-INPUT IMPEDANCE PROBES
    • DATA ACQUISITION CARDS
    • OSCILLOSCOPE INPUT
    • ADC INPUT AMPLIFIER

All trademarks are the property of their respective owners.

Description for the OPA653

The OPA653 combines a very wideband voltage-feedback operational amplifier with a JFET-input stage with internal gain setting resistors to achieve an ultra-high, dynamic-range amplifier for fixed gain of +2-V/V or –1-V/V applications.

The 500-MHz wide gain of +2-V/V bandwidth is complemented by a very high 2675-V/µs slew rate and fast settling time that make it ideal for time-domain and pulse-oriented applications.

Excellent –72-dBc THD distortion performance at 10 MHz makes the OPA653 an excellent choice for frequency-domain and FFT analysis applications.

Additionally, with the low 6.1-nV/√Hz voltage noise, low bias current, and high impedance JFET input, it supports very low noise, wideband, high input impedance applications. Examples include high-impedance probes, data acquisition cards, and oscilloscope front-ends.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

OPA653IDBVR ACTIVE custom-reels CUSTOM Custom reel may be available
Package qty | Carrier 3,000 | LARGE T&R
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more