text.skipToContent text.skipToNavigation

OPA657U ACTIVE

1.6GHz, Low Noise, FET-Input Operational Amplifier

Same as: OPA657UG4   This part number is identical to the part number listed above. You can only order quantities of the part number listed above.

US ECCN: EAR99 US/Local Export Classification Number

Inventory:  
 

Quality information

RoHS Yes
REACH Yes
Lead finish / Ball material NIPDAU
MSL rating / Peak reflow Level-3-260C-168 HR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download

Packaging information

Package | Pins Package qty | Carrier: Operating temperature range (°C)
SOIC (D) | 8 75 | TUBE
-40 to 85
Package | Pins SOIC (D) | 8
Package qty | Carrier: 75 | TUBE
Operating temperature range (°C) -40 to 85
View TI packaging information

Features for the OPA657

  • High Gain Bandwidth Product: 1.6 GHz
  • High Bandwidth 275 MHz (G = 10)
  • Slew Rate 700 V/µs (G = 10, 1-V Step)
  • Available in High Grade With Improved DC
    Specifications
  • Operating Temperature Range: –40°C to 85°C
  • Low-Input Offset Voltage: ±250 µV
  • Low-Input Bias Current: 2 pA
  • Low-Input Voltage Noise: 4.8 nV/√Hz
  • High-Output Current: 70 mA
  • Fast Overdrive Recovery

Description for the OPA657

The OPA657 device combines a high-gain bandwidth, low-distortion, voltage-feedback operational amplifier with a low-voltage noise JFET-input stage to offer a very high dynamic range amplifier for high-precision ADC (analog-to-digital converter) driving or wideband transimpedance applications. Photodiode applications see improved noise and bandwidth using this decompensated, high-gain bandwidth amplifier.

Very low level signals can be significantly amplified in a single OPA657 gain stage with exceptional bandwidth and accuracy. Having a high 1.6-GHz gain bandwidth product gives greater than 10-MHz signal bandwidths up to gains of 160 V/V (44 dB). The very low input bias current and capacitance supports this performance even for relatively high source impedances.

Broadband photodetector applications benefit from the low-voltage noise JFET inputs for the OPA657. The JFET input contributes virtually no current noise while for broadband applications, a low voltage noise is also required. The low 4.8 nV/√Hz input voltage noise provides exceptional input sensitivity for higher bandwidth applications. The example shown below gives a total equivalent input noise current of 1.8 pA/√Hz over a 10-MHz bandwidth.

Pricing


Qty Price (USD)
1-99 12.754
100-249 11.14
250-999 8.59
1,000+ 7.683

Additional package qty | carrier options

Package qty | Carrier 2,500 | LARGE T&R
Inventory Out of stock
Qty | Price (USD) 1ku | 5.91 1-99 9.811 100-249 8.57 250-999 6.607 1,000+ 5.91
Custom reel may be available