Packaging information
Package | Pins SOT-23 (DBV) | 6 |
Operating temperature range (°C) -40 to 85 |
Package qty | Carrier 3,000 | LARGE T&R |
Features for the OPA690
- Flexible Supply Range:
- 5-V to 12-V Single Supply
- ±2.5-V to ±5-V Dual Supply
- Unity-Gain Stable: 500 MHz (G = 1)
- High Output Current: 190 mA
- Output Voltage Swing: ±4 V
- High Slew Rate: 1800 V/µs
- Low Supply Current: 5.5 mA
- Low Disable Current: 100 µA
- Wideband 5-V Operation: 220 MHz (G = 2)
- APPLICATIONS
- Video Line Drivers
- xDSL Line Drivers and Receivers
- High-Speed Imaging Channels
- ADC Buffers
- Portable Instruments
- Transimpedance Amplifiers
- Active Filters
All other trademarks are the property of their respective owners
Description for the OPA690
The OPA690 device represents a major step forward in unity-gain stable, voltage-feedback op amps. A new internal architecture provides slew rate and full-power bandwidth previously found only in wideband, current-feedback op amps. A new output stage architecture delivers high currents with a minimal headroom requirement. These combine to give exceptional single-supply operation. Using a single 5-V supply, the OPA690 can deliver a 1-V to 4-V output swing with over 150 mA drive current and 150 MHz bandwidth. This combination of features makes the OPA690 an ideal RGB line driver or single-supply Analog-to-Digital Converter (ADC) input driver.
The low 5.5-mA supply current of the OPA690 is precisely trimmed at 25°C. This trim, along with low temperature drift, gives lower maximum supply current than competing products. System power may be reduced further using the optional disable control pin. Leaving this disable pin open, or holding it HIGH, operates the OPA690 normally. If pulled LOW, the OPA690 supply current drops to less than 100 µA while the output goes to a high-impedance state. This feature may be used for power savings.