text.skipToContent text.skipToNavigation

OPA695IDBVRG4

Ultra-Wideband, Current-Feedback Operational Amplifier with Disable

Availability: 5,122

Packaging

Package | PIN: SOT-23 (DBV) | 6
Temp: I (-40 to 85)
Carrier: Cut Tape
Qty Price
1-9 $3.28
10-24 $2.95
25-99 $2.75
100-249 $2.41
250-499 $2.26
500-749 $1.92
750-999 $1.62
1000+ $1.54

Features

  • Gain = +2 Bandwidth (1400 MHz)
  • Gain = +8 Bandwidth (450 MHz)
  • Output Voltage Swing: ±4.2 V
  • Ultra-High Slew Rate: 4300 V/μs
  • 3RD-Order Intercept: > 40 dBm (f < 50 MHz)
  • Low Power: 129 mW
  • Low Disabled Power: 0.5 mW
  • Packages: SOIC-8, VSSOP-8, SOT23-6

Texas Instruments  OPA695IDBVRG4

The OPA695 is a high bandwidth, current-feedback operational amplifier that combines an exceptional 4300-V/µs slew rate and a low input voltage noise to deliver a precision, low-cost, high dynamic range intermediate frequency (IF) amplifier. Optimized for high gain operation, the OPA695 is ideally suited to buffering surface acoustic wave (SAW) filters in an IF strip, or delivering high output power at low distortion for cable-modem upstream line drivers. At lower gains, a higher bandwidth of 1400 MHz is achievable, making the OPA695 an excellent video line driver for supporting high-resolution RGB applications.

The OPA695 low 12.9-mA supply current is precisely trimmed at +25°C. This trim, along with a low temperature drift, gives low system power over temperature. System power may be further reduced using the optional disable control pin. Leaving this pin open, or holding it HIGH, gives normal operation. If pulled LOW, the OPA695 supply current drops to less than 170 µA. This power-saving feature, along with exceptional single +5-V operation and ultra-small SOT23-6 packaging, make the OPA695 ideal for portable applications.