Packaging information
Package | Pins SOT-23 (DBV) | 5 |
Operating temperature range (°C) -40 to 85 |
Package qty | Carrier 3,000 | LARGE T&R |
Features for the OPA830
- HIGH BANDWIDTH:
- 250MHz (G = +1)
- 110MHz (G = +2)
- LOW SUPPLY CURRENT: 3.9mA (VS = +5V)
- FLEXIBLE SUPPLY RANGE:
- ±1.4V to ±5.5V Dual Supply
- +2.8V to +11V Single Supply
- INPUT RANGE INCLUDES GROUND ON SINGLE SUPPLY
- 4.88V OUTPUT SWING ON +5V SUPPLY
- HIGH SLEW RATE: 550V/µs
- LOW INPUT VOLTAGE NOISE: 9.2nV/Hz
- Pb-FREE SOT23 PACKAGE
- APPLICATIONS
- SINGLE-SUPPLY ANALOG-TO-DIGITAL CONVERTER (ADC) INPUT BUFFERS
- SINGLE-SUPPLY VIDEO LINE DRIVERS
- CCD IMAGING CHANNELS
- LOW-POWER ULTRASOUND
- PLL INTEGRATORS
- PORTABLE CONSUMER ELECTRONICS
All trademarks are the property of their respective owners.
Description for the OPA830
The OPA830 is a low-power, single-supply, wideband, voltage-feedback amplifier designed to operate on a single +3V or +5V supply. Operation on ±5V or +10V supplies is also supported. The input range extends below the negative supply and to within 1.7V of the positive supply. Using complementary common-emitter outputs provides an output swing to within 25mV of either supply while driving 150. High output drive current (±80mA) and low differential gain and phase errors also make them ideal for single-supply consumer video products.
Low distortion operation is ensured by the high gain bandwidth product (110MHz) and slew rate (550V/µs), making the OPA830 an ideal input buffer stage to 3V and 5V CMOS ADCs. Unlike other low-power, single-supply amplifiers, distortion performance improves as the signal swing is decreased. A low 9.2nV/Hz input voltage noise supports wide dynamic range operation.
The OPA830 is available in an industry-standard SO-8 package. The OPA830 is also available in an ultra-small SOT23-5 package. For fixed-gain line driver applications, consider the OPA832.