OPT8241-CDK-EVM

text.skipToContent text.skipToNavigation

OPT8241-CDK-EVM

OPT8241 3D Time-of-Flight (ToF) Sensor Evaluation Module

$699.00

Features

  • Class-1 laser product
  • Pixel resolution of 320 x 240
  • System scalable to different applications
  • Up to 60 frames per second
  • USB interface

Texas Instruments  OPT8241-CDK-EVM

Official evaluation module for the second-generation 3D Time-of-Flight (ToF) sensor from Texas Instruments. The Camera Development Kit (CDK) showcases the high-performance QVGA (320 x 240) resolution 3D ToF OPT8241 with its companion ToF controller OPT9221.

The OPT8241 CDK provides the three-dimensional location of each pixel, enabling accurate depth maps for 3D dimensioning, robotic navigation, 3D gesturing, and building automation. The CDK is highly configurable and allows the user to customize the performance of the solution to a given application.