PADC09QJ1300AAV ACTIVE
Automotive, quad-channel, 9-bit, 1.3-GSPS, analog-to-digital converter (ADC) with JESD204C interface
Quality information
RoHS | — |
---|---|
REACH | — |
Lead finish / Ball material | Call TI |
MSL rating / Peak reflow | Call TI |
Quality, reliability & packaging information Information included:
|
View or download |
More ADC09QJ1300-Q1 information
Packaging information
Package | Pins | Package qty | Carrier: | Operating temperature range (°C) |
---|---|---|
FCBGA (AAV) | 144 |
168 | JEDEC TRAY (5+1) |
-40 to 125 |
Package | Pins | FCBGA (AAV) | 144 |
---|---|
Package qty | Carrier: |
168 | JEDEC TRAY (5+1) |
Operating temperature range (°C) | -40 to 125 |
Features for the ADC09QJ1300-Q1
- Qualified for automotive applications
- ADC Core:
- Resolution: 9 Bit
- Maximum sampling rate: 1.3GSPS
- Non-interleaved architecture
- Internal dither reduceshigh-order harmonics
- Performance specifications (–1 dBFS):
- SNR (100 MHz): 53.5 dBFS
- ENOB (100 MHz): 8.5Bits
- SFDR (100 MHz): 64 dBc
- Noise floor (–20 dBFS): –143dBFS
- Full-scale input voltage: 800 mVPP-DIFF
- Full-power input bandwidth: 6 GHz
- JESD204C Serial data interface:
- Support for 2 to 8 total SerDeslanes
- Maximum linerate: 17.16 Gbps
- 64B/66B and 8B/10Bencoding modes
- Subclass-1 support for deterministiclatency
- Compatible with JESD204Breceivers
- Optional internal sampling clock generation
- Internal PLL and VCO
- VCO frequency: 7.2–8.2GHz
- SYSREF Windowing eases synchronization
- Four clock outputs simplify system clocking
- Reference clocks for FPGA or adjacent ADC
- Reference clockfor SerDes transceivers
- Timestamp input and output for pulsed systems
- Power consumption (1 GSPS): 435 mW / channel
- Power supplies: 1.1 V, 1.9 V
- Create a custom design for the ADC09QJ1300-Q1 with the WEBENCH® Power Designer
All trademarks are the property of their respective owners.
Description for the ADC09QJ1300-Q1
ADC09QJ1300-Q1 is a quad channel, 9-bit, 1.3 GSPSanalog-to-digital converter (ADC). Low power consumption, high sampling rate and 9-bit resolutionmakes the ADC09QJ1300-Q1 ideally suited for light detection and ranging (LiDAR) systemsand handheld test equipment. ADC09QJ1300-Q1 qualified for automotiveapplications.
Full-power input bandwidth (-3 dB) of 6 GHz provides flat frequency response forfrequency modulated continuous wave (FMCW) LiDAR systems and provides a narrow impulse response forpulse-based systems. The full-power input bandwidth also enables direct RF sampling ofup to 4GHz.
A number of clocking features are included to relax system hardware requirements, such asan internal phase-locked loop (PLL) with integrated voltage-controlled oscillator (VCO) to generatethe sampling clock. Four clock outputs are provided to clock the logic and SerDes of the FPGA orASIC. A timestamp input and output is provided for pulsed systems.
JESD204C serialized interface decreases system size by reducing the amount of printedcircuit board (PCB) routing. Interface modes support from 2 to 8 lanes and SerDes linerates up to 17.16 Gbps to allow theoptimal configuration for each application.
Pricing
Qty | Price (USD) |
---|---|
1-99 | 930.32 |
100-249 | 842.1 |
250-999 | 818.04 |
1,000+ | 802.0 |