text.skipToContent text.skipToNavigation

PADS7038QRTERQ1 ACTIVE

Automotive, 8-channel, 1-MSPS, 12-bit analog-to-digital converter (ADC) with SPI, GPIOs and CRC

Inventory: 5,702
Limit:  50

Quality information

RoHS
REACH
Lead finish / Ball material Call TI
MSL rating / Peak reflow Call TI
Material content View
DPPM / MTBF / Fit rate View
Qualification summary View
Ongoing reliability monitoring View
Device marking View

Packaging information

Package | Pins Package qty | Carrier Operating temperature range (°C)
WQFN (RTE) | 16 3,000 | LARGE T&R
-40 to 125
Package | Pins WQFN (RTE) | 16
Package qty | Carrier 3,000 | LARGE T&R
Operating temperature range (°C) -40 to 125
View TI packaging information

Features for the ADS7038-Q1

  • AEC-Q100 qualified for automotive applications:
    • Temperature grade 1: –40°C to +125°C, TA
  • Small package size:
    • WQFN 3 mm × 3 mm
    • Wettable flanks for visualinspection of solder joints
  • 8 channels configurable as any combination of:
    • Up to 8 analog inputs, digital inputs, or digitaloutputs
  • GPIOs for I/O expansion:
    • Open-drain, push-pull digital outputs
  • Analog watchdog:
    • Programmable thresholds perchannel
    • Event counter for transient rejection
  • Wide operating ranges:
    • AVDD: 2.35 V to 5.5 V
    • DVDD:1.65 V to 5.5 V
  • Enhanced-SPI digital interface:
    • High-speed, 60-MHz interface
    • Achieve full throughput with >13.5-MHz SPI
  • CRC for read/write operation:
    • CRC on data read/write
    • CRC on power-up configuration
  • Programmable averaging filters:
    • Programmable sample size for averaging
    • Averaging with internal conversions
    • 16-bit resolution

All trademarks are the property of their respective owners.

Description for the ADS7038-Q1

The ADS7038-Q1 is an easy-to-use,8-channel, multiplexed, 12-bit, 1-MSPS, successive approximation register analog-to-digitalconverter (SAR ADC). The eight channels can be independently configured as either analog inputs,digital inputs, or digital outputs. The device has aninternal oscillator for the ADC conversion process.

The ADS7038-Q1 communicates via anSPI-compatible interface and operates in either autonomous or single-shot conversion mode. TheADS7038-Q1 implements the analog watchdog function by event-triggeredinterrupts per channel using a digital window comparator with programmable high and low thresholds,hysteresis, and an event counter. The ADS7038-Q1 has a built-in cyclicredundancy check (CRC) for data read/write operations and the power-up configuration.

Pricing


Qty Price (USD)
1-99 5.971
100-249 4.868
250-999 3.826
1,000+ 3.245