text.skipToContent text.skipToNavigation

PAMC1300BQDWVRQ1 ACTIVE

Automotive ±250-mV input, reinforced isolated amplifier with high CMTI for current sensing

Inventory: 528
Limit:  50

Quality information

RoHS
REACH
Lead finish / Ball material Call TI
MSL rating / Peak reflow Call TI
Material content View
DPPM / MTBF / Fit rate View
Qualification summary View
Ongoing reliability monitoring View
Device marking View

Packaging information

Package | Pins Package qty | Carrier Operating temperature range (°C)
SOIC (DWV) | 8 1,000 | LARGE T&R
-40 to 125
Package | Pins SOIC (DWV) | 8
Package qty | Carrier 1,000 | LARGE T&R
Operating temperature range (°C) -40 to 125
View TI packaging information

Features for the AMC1300B-Q1

  • AEC-Q100 qualified for automotive applications:
    • Temperature grade 1: –40°C to 125°C, TA
  • ±250-mV input voltage range optimized for current measurement using shunt resistors
  • Low offset error and drift:
    • ±0.2 mV (max), ±3 µV/°C(max)
  • Fixed gain: 8.2
  • Very low gain error and drift:
    • ±0.3% (max), ±50 ppm/°C(max)
  • Low nonlinearity and drift: 0.03%, 1 ppm/°C (typ)
  • 3.3-V operation on high-side
  • System-level diagnostic features
  • Safety-related certifications:
    • 7071-VPK reinforced isolation per DINVDE V 0884-11: 2017-01
    • 5000-VRMS isolation for 1 minuteper UL1577
  • High CMTI: 140 kV/µs (typ)

All trademarks are the property of their respective owners.

Description for the AMC1300B-Q1

The AMC1300B-Q1 is a precision, isolated amplifier with an outputseparated from the input circuitry by an isolation barrier that is highly resistant to magneticinterference. This barrier is certified to provide reinforced galvanic isolation of up to 5kVRMS according to VDE V 0884-11 and UL1577. Used in conjunction withisolated power supplies, this isolated amplifier separates parts of the system that operate ondifferent common-mode voltage levels and protects lower-voltage parts from damage.

The input of the AMC1300B-Q1 is optimized for direct connection to shuntresistors or other low voltage-level signal sources. The excellent performance of the devicesupports accurate current control resulting in system-level power savings and, especially intraction inverters, accurate torque control. The integrated common-modeovervoltage and missing high-side supply voltage detection features of theAMC1300B-Q1 simplify system-level design and diagnostics.

Pricing


Qty Price (USD)
1-99 6.094
100-249 4.968
250-999 3.905
1,000+ 3.312