PAMC3302DWER ACTIVE
±50-mV input, precision reinforced isolated amplifier with integrated DC/DC converter
Quality information
RoHS | — |
---|---|
REACH | — |
Lead finish / Ball material | Call TI |
MSL rating / Peak reflow | Call TI |
Quality, reliability & packaging information Information included:
|
View or download |
More AMC3302 information
Packaging information
Package | Pins | Package qty | Carrier: | Operating temperature range (°C) |
---|---|---|
SO-MOD (DWE) | 16 |
2,000 | LARGE T&R |
-40 to 125 |
Package | Pins | SO-MOD (DWE) | 16 |
---|---|
Package qty | Carrier: |
2,000 | LARGE T&R |
Operating temperature range (°C) | -40 to 125 |
Features for the AMC3302
- 3.3-V or 5-V single supply with integrated DC/DC converter
- ±50-mV linear input voltage range optimized for current measurement using shunt resistors
- Fixed gain: 41
- Low DC errors:
- Input offset voltage: ±100 µV (max)
- Input offset drift: ±0.8 µV/°C (max)
- Gain error: ±0.3% (max)
- Gain error drift: ±50 ppm/°C (max)
- Nonlinearity: ±0.03% (max)
- High CMTI: 85 kV/µs (min)
- System-level diagnostic features
- Safety-related certifications:
- 6000-VPK reinforced isolation per DIN VDE V 0884-11
- 4250-VRMS isolation for 1 minute per UL1577
- Meets CISPR-11 and CISPR-25 EMI standards
All trademarks are the property of their respective owners.
Description for the AMC3302
The AMC3302 is a precision, isolated amplifier with a fully integrated, isolated DC/DC converter that allows single-supply operation from the low-side of the device. The reinforced capacitive isolation barrier is certified according to VDE V 0884-11 and UL1577 and separates sections of the system that operate on different common-mode voltage levels and protects low-voltage domains from damage.
The input of the AMC3302 is optimized for direct connection to shunt resistors or other low voltage-level signal sources. The integrated isolated DC/DC converter allows flexible placement of the shunt and the AMC3302, and makes the device a unique solution for space-constrained applications.
The excellent performance of the device supports accurate current monitoring and control, which is an important feature to achieve low torque ripple in motor control applications. The integrated DC/DC converter fault-detection and diagnostic output pin of the AMC3302 simplify system-level design and diagnostics.
The AMC3302 is specified over the industrial temperature range of –40°C to +125°C.
Pricing
Qty | Price (USD) |
---|---|
1-99 | 8.335 |
100-249 | 6.795 |
250-999 | 5.341 |
1,000+ | 4.53 |