Features for the PCA9306EVM
- Access to VDPU1, VDPU2, EN, SDA1, SCL1, SDA2, and SCL2 pins
- Footprint for a socket for evaluating multiple PCA9306 devices
- Footprints to test different capacitive loads
- Footprints to test different pullup resistor values
- Different load options allow for the testing of different translator configurations
Description for the PCA9306EVM
This EVM can be used to evaluate the PCA9306 product in the DCU package. The I2C buses are easily accessed via SDA_1, SCL_1, SDA_2, and SCL_2 test points, and symmetrically laid out for optimal performance. All IC signals are available through test point connections.