20-pin (DW) package image

PCA9544ADW ACTIVE

4-channel 2.3- to 5.5-V I2C/SMBus multiplexer with interrupt & voltage translation

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

PCA9544ADWR ACTIVE custom-reels CUSTOM Custom reel may be available
Package qty | Carrier 2,000 | LARGE T&R
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
Package | Pins SOIC (DW) | 20
Operating temperature range (°C) -40 to 85
Package qty | Carrier 25 | TUBE

Features for the PCA9544A

  • 1-of-4 Bidirectional translating switches
  • I2C Bus and SMBus compatible
  • Four active-low interrupt inputs
  • Active-low interrupt output
  • Three address pins, allowing up to eight devices on the I2C Bus
  • Channel selection via I2C Bus
  • Power up with all switch channels deselected
  • Low RON switches
  • Allows voltage-level translation between 1.8-V, 2.5-V, 3.3-V, and 5-V Buses
  • No glitch on power up
  • Supports hot insertion
  • Low standby current
  • Operating power-supply voltage range of 2.3 V to 5.5 V
  • 5.5-V Tolerant inputs
  • 0 to 400-kHz Clock frequency
  • Latch-up performance exceeds 100 mA Per JESD 78
  • ESD Protection exceeds JESD 22
    • 2000-V Human-body model (A114-A)
    • 200-V Machine model (A115-A)
    • 1000-V Charged-device model (C101)

Description for the PCA9544A

The PCA9544A is a 4-channel, bidirectional translating multiplexer controlled via the I2C bus. The SCL/SDA upstream pair fans out to four downstream pairs, or channels. One SCL/SDA pair can be selected at a time, and this is determined by the contents of the programmable control register. Four interrupt inputs ( INT3INT0), one for each of the downstream pairs, are provided. One interrupt output ( INT) acts as an AND of the four interrupt inputs.

A power-on reset function puts the registers in their default state and initializes the I2C state machine, with no channel selected.

The pass gates of the switches are constructed such that the VCC pin can be used to limit the maximum high voltage, which will be passed by the PCA9544A. This allows the use of different bus voltages on each pair, so that 1.8-V, 2.5-V, or 3.3-V parts can communicate with 5-V parts, without any additional protection. External pull-up resistors pull the bus up to the desired voltage level for each channel. All I/O pins are 5-V tolerant.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

PCA9544ADWR ACTIVE custom-reels CUSTOM Custom reel may be available
Package qty | Carrier 2,000 | LARGE T&R
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more