text.skipToContent text.skipToNavigation

PCAXC4T774QBQBRQ1 ACTIVE

Automotive 4-bit 2-supply bus transceiver with 3-state outputs, independent direction control inputs

Inventory: 8,990  
Limit:  50

Quality information

RoHS
REACH
Lead finish / Ball material Call TI
MSL rating / Peak reflow Call TI
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download

Packaging information

Package | Pins Package qty | Carrier: Operating temperature range (°C)
WQFN (BQB) | 16 3,000 | LARGE T&R
-40 to 125
Package | Pins WQFN (BQB) | 16
Package qty | Carrier: 3,000 | LARGE T&R
Operating temperature range (°C) -40 to 125
View TI packaging information

Features for the SN74AXC4T774-Q1

  • AEC-Q100 Qualified for automotive applications
  • Fully configurable dual-rail design allows each port to operate with a power supply range from 0.65 V to 3.6 V
  • Operating temperature from –40°C to +125°C
  • Independent direction control pins to allow configurable up and down translation
  • Glitch-free power supply sequencing
  • Up to 310 Mbps support when translating from 1.8 V to 3.3 V
  • VCC isolation feature
    • If either VCC input is below 100 mV, all I/Os outputs are disabled and become high-impedance
  • Ioff supports partial-power-down mode operation
  • Compatible with AVC family level shifters
  • Latch-up performance exceeds 100 mA per JESD 78, Class II
  • ESD protection exceeds JEDEC JS-001
    • 8000-V human-body model
    • 1000-V charged-device model

All trademarks are the property of their respective owners.

Description for the SN74AXC4T774-Q1

The SN74AXC4T774-Q1 is a four-bit non-inverting bus transceiver that uses two individually configurable power-supply rails. The device is operational with both VCCA and VCCB supplies as low as 0.65 V. The A port is designed to track VCCA, which accepts any supply voltage from 0.65 V to 3.6 V. The B port is designed to track VCCB, which also accepts any supply voltage from 0.65 V to 3.6 V. Additionally the SN74AXC4T774-Q1 is compatible with a single-supply system.

The SN74AXC4T774-Q1 device is designed for asynchronous communication between data buses. The device transmits data from the A bus to the B bus or from the B bus to the A bus, depending on the logic level of the direction-control inputs (DIRx). The output-enable input ( OE) is used to disable the outputs so the buses are effectively isolated. The SN74AXC4T774-Q1 device is designed so the control pins (DIRx and OE) are referenced to VCCA.

To ensure the high-impedance state of the level shifter I/Os during power up or power down, the OE pin should be tied to VCCA through a pullup resistor.

This device is fully specified for partial-power-down applications using the Ioff current. The Ioff protection circuitry ensures that no excessive current is drawn from or to an input, output, or combined I/O that is biased to a specific voltage while the device is powered down.

The VCC isolation feature ensures that if either VCCA or VCCB is less than 100 mV, both I/O ports are set to the high-impedance state by disabling their outputs.

Glitch-free power supply sequencing allows either supply rail to be powered on or off in any order while providing robust power sequencing performance.

Pricing


Qty Price (USD)
1-99 0.973
100-249 0.749
250-999 0.551
1,000+ 0.394