text.skipToContent text.skipToNavigation

PCLVC2G08QDCURQ1 ACTIVE

Automotive catalog dual 2-input positive-AND gate

Inventory: 8,970  
Limit:  3,000

Quality information

RoHS
REACH
Lead finish / Ball material Call TI
MSL rating / Peak reflow Call TI
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download

Packaging information

Package | Pins Package qty | Carrier: Operating temperature range (℃)
VSSOP (DCU) | 8 3,000 | LARGE T&R
-40 to 125
Package | Pins VSSOP (DCU) | 8
Package qty | Carrier: 3,000 | LARGE T&R
Operating temperature range (℃) -40 to 125
View TI packaging information

Features for the SN74LVC2G08-Q1

  • Qualified for Automotive Applications
  • Supports 5-V VCC Operation
  • Inputs Accept Voltages to 5.5 V
  • Max tpd of 4.7 ns at 3.3 V
  • Low Power Consumption, 10-µA Max ICC
  • ±24-mA Output Drive at 3.3 V
  • Typical VOLP (Output Ground Bounce)
    <0.8 V at VCC = 3.3 V, TA = 25°C
  • Typical VOHV (Output VOH Undershoot)
    >2 V at VCC = 3.3 V, TA = 25°C
  • Ioff Supports Partial-Power-Down Mode Operation
  • Latch-Up Performance Exceeds 100 mA Per JESD 78, Class II
  • ESD Protection Exceeds JESD 22
    • 2000-V Human-Body Model (A114-A)
    • 1000-V Charged-Device Model (C101)

Description for the SN74LVC2G08-Q1

This dual 2-input positive-AND gate is designed for 1.65-V to 5.5-V VCC operation.

The SN74LVC2G08-Q1 performs the Boolean function Y = A • B or Y = A\ + B\ in positive logic.

This device is fully specified for partial-power-down applications using Ioff. The Ioff circuitry disables the outputs, preventing damaging current backflow through the device when it is powered down.

Pricing


Qty Price (USD)
1-99 0.41
100-249 0.279
250-999 0.215
1,000+ 0.143