text.skipToContent text.skipToNavigation

PCLXC8T245QPWRQ1 ACTIVE

Automotive 8-bit dual-supply wide voltage level translating transceiver with tri-state output

Inventory: 1,945  
Limit:  50

Quality information

RoHS
REACH
Lead finish / Ball material Call TI
MSL rating / Peak reflow Call TI
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download

Packaging information

Package | Pins Package qty | Carrier: Operating temperature range (℃)
TSSOP (PW) | 24 2,000 | LARGE T&R
-40 to 125
Package | Pins TSSOP (PW) | 24
Package qty | Carrier: 2,000 | LARGE T&R
Operating temperature range (℃) -40 to 125
View TI packaging information

Features for the SN74LXC8T245-Q1

  • AEC-Q100 Qualified for automotive applications
  • Fully configurable dual-rail design allows each port to operate from 1.1 V to 5.5 V
  • Robust, glitch-free power supply sequencing
  • Up to 420-Mbps support for 3.3 V to 5.0 V
  • Schmitt-trigger inputs allow for slow/noisy inputs
  • I/O’s with Integrated Dynamic Pull-Down Resistors help reduce external component count
  • Control Inputs with Integrated Static Pull-Down Resistors allow for floating control inputs
  • High drive strength (up to 32 mA at 5 V)
  • Low power consumption
    • 4-µA maximum (25°C)
    • 25-µA maximum (–40°C to 125°C)
  • VCC Isolation and VCC Disconnect (Ioff-float) feature
    • If either VCC supply is < 100 mV or disconnected, all I/O’s get pulled-down and then become high-impedance
  • Ioff supports partial-power-down mode operation
  • Compatible with LVC family level shifters
  • Control logic (DIR and OE) are referenced to VCCA
  • Operating temperature from –40°C to +125°C
  • Latch-up performance exceeds 100 mA per JESD 78, Class II
  • ESD protection exceeds JESD 22
    • 4000-V human-body model
    • 1000-V charged-device model

All trademarks are the property of their respective owners.

Description for the SN74LXC8T245-Q1

The SN74LXC8T245-Q1 is an 8-bit, dual-supply noninverting bidirectional voltage level translation device. Ax pins and control pins (DIR and OE) are referenced to VCCA logic levels, and Bx pins are referenced to VCCB logic levels. The A port is able to accept I/O voltages ranging from 1.1 V to 5.5 V, while the B port can accept I/O voltages from 1.1 V to 5.5 V. A high on DIR allows data transmission from A to B and a low on DIR allows data transmission from B to A when OE is set to low. When OE is set to high, both Ax and Bx pins are in the high-impedance state. See Device Functional Modes for a summary of the operation of the control logic.

Pricing


Qty Price (USD)
1-99 0.904
100-249 0.695
250-999 0.512
1,000+ 0.366