Packaging information
Package | Pins SSOP (DB) | 28 |
Operating temperature range (°C) -25 to 85 |
Package qty | Carrier 2,000 | LARGE T&R |
Features for the PCM1798
- 24-Bit Resolution
- Analog Performance:
- Dynamic Range: 123 dB
- THD+N: 0.0005%
- Differential Current Output: 4 mAp-p
- 8× Oversampling Digital Filter:
- Stop-Band Attenuation: 98 dB
- Pass-Band Ripple: ±0.0002 dB
- Sampling Frequency: 10 kHz to 200 kHz
- System Clock: 128, 192, 256, 384, 512, or 768 fS
With Autodetect - Accepts 16- and 24-Bit Audio Data
- PCM Data Formats: Standard, I2S, and Left-
Justified - Interface Available for Optional External Digital
Filter or DSP - Digital De-Emphasis
- Digital Filter Rolloff: Sharp or Slow
- Soft Mute
- Zero Flag
- Dual-Supply Operation: 5-V Analog, 3.3-V Digital
- 5-V Tolerant Digital Inputs
- Small 28-Lead SSOP Package
- Pin Assignment Compatible With PCM1794
Description for the PCM1798
The PCM1798 device is a monolithic CMOS integrated circuit that includes stereo digital-to-analog converters (DACs) and support circuitry in a small 28-lead SSOP package. The data converters use TIs advanced segment DAC architecture to achieve excellent dynamic performance and improved tolerance to clock jitter. The PCM1798 device provides balanced current outputs, allowing the user to optimize analog performance externally. Sampling rates up to 200 kHz are supported.