14-pin (D) package image

PCM1801U ACTIVE

93dB SNR Stereo ADC with Single-Ended Inputs

open-in-new View alternates

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

PCM1801U/2K ACTIVE custom-reels CUSTOM Custom reel may be available
Package qty | Carrier 2,000 | LARGE T&R
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
Package | Pins SOIC (D) | 14
Operating temperature range (°C) -25 to 85
Package qty | Carrier 50 | TUBE

Features for the PCM1801

  • Dual 16-Bit Monolithic ADC
  • Single-Ended Voltage Input
  • Antialiasing Filter Included
  • 64× Oversampling Decimation Filter:
    Pass-Band Ripple: ±0.05 dB
    Stop-Band Attenuation: -65 dB
  • Analog Performance:
    THD+N: -88 dB (typical)
    SNR: 93 dB (typical)
    Dynamic Range: 93 dB (typical)
    Internal High-Pass Filter
  • PCM Audio Interface: Left-Justified, I2S
  • Sampling Rate: 4 kHz to 48 kHz
  • System Clock: 256 fS, 384 fS, or 512 fS
  • Single 5-V Power Supply
  • Small SO-14 Package
  • APPLICATIONS
    • DVD Recorders
    • DVD Receivers
    • AV Amplifier Receivers
    • Electric Musical Instruments

System Two, Audio Precision are trademarks of Audio Precision, Inc.
All other trademarks are the property of their respective owners.

Description for the PCM1801

The PCM1801 is a low-cost, single-chip stereo analog-to-digital converter (ADC) with single-ended analog voltage inputs. The PCM1801 uses a delta-sigma modulator with 64 times oversampling, a digital decimation filter, and a serial interface that supports slave mode operation and two data formats. The PCM1801 is suitable for a wide variety of cost-sensitive consumer applications where good performance is required.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

PCM1801U/2K ACTIVE custom-reels CUSTOM Custom reel may be available
Package qty | Carrier 2,000 | LARGE T&R
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more