PCM1860EVM PCM1860 103dB 2-Ch Hardware-Controlled Audio ADC With Universal Front End Evaluation Module angled board image

PCM1860EVM

PCM1860 103dB 2-Ch Hardware-Controlled Audio ADC With Universal Front End Evaluation Module

Pricing

Qty Price
+

Features for the PCM1860EVM

  • Simple external 5-V power connection or USB power from USB-I2X
  • All register programming can be done via USB through USB-I2X using PUREPATHCONSOLE
  • Headers and test points available for most signals to and from PCM1860
  • Digital audio can be streamed from the included SPDIF optical connectors or through a USB to a PC
  • Onboard PCM9211 allows PCM1860EVM to receive and transmit digital audio via optical/SPDIF connectors

Description for the PCM1860EVM

The PCM1860EVM evaluation module (EVM) is an easy-to-use board for full evaluation of the PCM1860, which is a four-channel analog-to-digital converter (ADC). The included USB-12X board connects the EVM to the PC and provides 5-V power. The EVM is controlled by the PurePath™ Console software platform (PUREPATHCONSOLE) that allows the ability to load, run and save scripts.

Pricing

Qty Price
+