PCM2705EVM-U PCM2705 Evaluation Module top board image

PCM2705EVM-U

PCM2705 Evaluation Module

Pricing

Qty Price
+

Features for the PCM2705EVM-U

  • Full-featured evaluation module for the PCM2704EVM-U and PCM2705EVM-U USB audio codec.
  • USB connection to PC provides power, control, and streaming audio data for easy evaluation.

Description for the PCM2705EVM-U

The PCM2704EVM-U and PCM2705EVM-U are evaluation modules for the PCM2704/5 USB audio codec’s.

The EVM is supported by Windows® XP, Windows® Vista, Windows® 7, OSX and most operating systems which are compatible with USB class audio devices.

The PCM2704EVM-U and PCM2705EVM-U connect to a USB port of a PC. The USB interface provides power, control and streaming audio data to the EVM.

Pricing

Qty Price
+