text.skipToContent text.skipToNavigation

PCM2706EVM-U

PCM2706 Evaluation Module

$149.00

Features

  • Full-featured evaluation module for the PCM2706C audio codec
  • USB connection to PC provides power, control, and streaming audio data for easy evaluation
  • Texas Instruments  PCM2706EVM-U

    The PCM2706EVM-U is an evaluation module for the PCM2706C USB audio codec.

    The EVM is supported by Windows® XP, Windows® Vista, Windows® 7, OSX and most operating systems which are compatible with USB class audio devices.

    The PCM2706EVM-U connects to a USB port of a PC. The USB interface provides power, control and streaming audio data to the EVM.