text.skipToContent text.skipToNavigation

PCM2906CEVM-U

PCM2906C Evaluation Module

$149.00

Features

  • Fully compliant with USB2.0 specification
  • Full-speed transceivers
  • USB adaptive mode for playback
  • USB asynchronous mode for record
  • Bus-powered
  • Texas Instruments  PCM2906CEVM-U

    The PCM2906CEVM-U is an evaluation board for Texas Instruments' newly developed USB interface codec. The PCM2906CEVM-Uincludes a PCM2906C device, a bus-powered (500 mA) USB codec with an S/PDIF interface. The evaluation board also includes operational amplifiers for line input/output buffers, a 3.3-V regulator, and a USB connector.