text.skipToContent text.skipToNavigation

PCM4104PFBTG4

118dB SNR 4-Channel Audio DAC

Packaging

Package | PIN: TQFP (PFB) | 48
Temp: S (-10 to 70)
Carrier: Cut Tape
Qty Price
1-9 $8.26
10-24 $7.68
25-99 $7.41
100-249 $6.47
250-499 $6.16
500-749 $5.67
750-999 $5.09
1000+ $5.07

Features

  • Four High-Performance, Multi-Level, Delta-Sigma Digital-to-Analog Converters
  • Differential Voltage Output
    • Full-Scale Output (Differential): 6.15VPP
  • Supports Sampling Frequencies up to 216kHz
  • Typical Dynamic Performance (24-Bit Data)
    • Dynamic Range (A-Weighted): 118dB
    • THD+N: –100dB
  • Linear Phase, 8x Oversampling Digital Interpolation Filter
  • Digital De-Emphasis Filters for 32kHz, 44.1kHz, and 48kHz Sampling Rates
  • Soft Mute Function
    • All-Channel Mute via the MUTE Input Pin
    • Per-Channel Mute Available in Software Mode
  • Digital Attenuation (Software Mode Only)
    • Attenuation Range: 0dB to –119.5dB
    • 256 Steps with 0.5dB per Step
  • Output Phase Inversion (Software Mode Only)
  • Zero Data Mute (Software Mode Only)
  • Audio Serial Port
    • Supports Left-Justified, Right-Justified, I2S, and TDM Data Formats
    • Accepts 16-, 18-, 20, and 24-Bit Two’s Complement PCM Audio Data
  • Standalone and Software-Controlled Configuration Modes
  • Four-Wire Serial Peripheral Interface (SPI™) Port Provides Control Register Access in Software Mode
  • Power Supplies: +5V Analog, +3.3V Digital
  • Power Dissipation
    • 203mW typical with fS = 48kHz
    • 220mW typical with fS = 96kHz
    • 236mW typical with fS = 192kHz
  • Power-Down Modes
  • Small 48-Lead TQFP Package
  • APPLICATIONS
    • Digital Mixing Consoles
    • Digital Audio Workstations
    • Digital Audio Effects Processors
    • Broadcast Studio Equipment
    • Surround-Sound Processors
    • High-End A/V Receivers

All trademarks are the property of their respective owners.

Texas Instruments  PCM4104PFBTG4

The PCM4104 is a high-performance, four-channel digital-to-analog (D/A) converter designed for use in professional audio applications. The PCM4104 supports 16- to 24-bit linear PCM input data, with sampling frequencies up to 216kHz. The PCM4104 features lower power than most comparable stereo audio D/A converters, making it ideal for use in high channel count applications by lowering the overall power budget required for D/A conversion sub-system.

The PCM4104 features delta-sigma architecture, employing a high-performance multi-level modulator combined with a switched capacitor output filter. This architecture yields lower out-of-band noise and a high tolerance to system clock phase jitter. Differential voltage outputs are provided for each channel and are well-suited to high-performance audio applications. The differential outputs are easily converted to a single-ended output using an external op amp IC.

The PCM4104 includes a flexible audio serial port interface, which supports standard and time division multiplexed (TDM) formats. Support for TDM formats simplifies interfacing to DSP serial ports, while supporting a cascade connection for two PCM4104 devices. In addition, the PCM4104 offers two configuration modes: Standalone and Software-Controlled. The Standalone mode provides dedicated control pins for configuring a subset of the available PCM4104 functions, while Software mode utilizes a serial peripheral interface (SPI) port for accessing the complete feature set via internal control registers.

The PCM4104 operates from a +5V analog power supply and a +3.3V digital power supply. The digital I/O is compatible with +3.3V logic families. The PCM4104 is available in a TQFP-48 package.