48-pin (PT) package image

PCM9211PTR ACTIVE

216kHz Digital Audio Interface Transceiver (DIX) with Stereo ADC and Routing

ACTIVE custom-reels CUSTOM Custom reel may be available

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

PCM9211PT ACTIVE
Package qty | Carrier 250 | JEDEC TRAY (10+1)
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
Package | Pins LQFP (PT) | 48
Operating temperature range (°C) -40 to 85
Package qty | Carrier 1,000 | LARGE T&R

Features for the PCM9211

  • Integrated DIX, ADC, and signal routing:
    • Asynchronous operation (DIR, DIT, ADC)
    • MUX and routing of PCM data:
      • I2S, left-justified, right-justified
    • Multipurpose input/output pins
  • Digital audio I/F receiver (DIR):
    • 24-bit, 216-kHz capable
    • 50-ps ultra-low jitter
    • Non-PCM detection (IEC61937, DTS-CD/LD)
    • 12x S/PDIF input ports:
      • 2x coaxial S/PDIF inputs
      • 10x optical S/PDIF inputs
  • Digital audio I/F transmitter (DIT):
    • 24-bit, 216-kHz capable
    • 24-bit data length
    • 48-bit channel status buffer
    • Synchronous and asynchronous operation
  • Analog-to-digital converter (ADC):
    • 24-bit, 96-kHz capable
    • Dynamic range: 101 dB (fS = 96 kHz)
    • Synchronous, asynchronous operation
  • Routing function:
    • Input: 3x PCM, 1x DIR, 1x ADC
    • Output: main out, aux out, DIT
    • Multichannel (8-ch) PCM routing
  • Other function features:
    • Power down (pin and register control)
    • PCM port sampling frequency counter
    • GPIO and GPO
    • OSC for external crystal (24.576 MHz)
    • SPI, I2C, or hardware control modes
  • Power supply:
    • 3.3 V (2.9 V to 3.6 V) for DIX, all digital
    • 5 V (4.5 V to 5.5 V) for ADC analog
  • Operating temperature: –40°C to +85°C
  • Package: 48-pin LQFP

Description for the PCM9211

The PCM9211 is a complete analog and digital front-end for today’s multimedia players, sound bars, and recorders.

The PCM9211 integrates a stereo ADC, S/PDIF transceiver with up to 12 multiplexed inputs, and 3x PCM inputs to allow other audio receivers to be multiplexed, along with the analog and S/PDIF signals to a digital signal processor (DSP).

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

PCM9211PT ACTIVE
Package qty | Carrier 250 | JEDEC TRAY (10+1)
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more