PDAC53701DSGT ACTIVE
Automotive single-channel output voltage, 10-bit, smart DAC with GPIO trigger and function generator
Quality information
RoHS | — |
---|---|
REACH | — |
Lead finish / Ball material | Call TI |
MSL rating / Peak reflow | Call TI |
Quality, reliability & packaging information Information included:
|
View or download |
More DAC53701-Q1 information
Packaging information
Package | Pins | Package qty | Carrier: | Operating temperature range (°C) |
---|---|---|
WSON (DSG) | 8 |
250 | SMALL T&R |
-40 to 125 |
Package | Pins | WSON (DSG) | 8 |
---|---|
Package qty | Carrier: |
250 | SMALL T&R |
Operating temperature range (°C) | -40 to 125 |
Features for the DAC53701-Q1
- AEC-Q100 qualified for automotive applications:
- Temperature grade 1: –40°C to +125°C, TA
- 1 LSB INL and DNL (10-bit and 8-bit)
- Wide operating range
- Power supply: 1.8 V to 5.5 V
- General-purpose Input (GPI) based function trigger
- PMBus™ compatible I2C interface
- Standard, fast, and fast mode plus
- Four slave address options configured using the broadcast address
- 1.62-V VIH with VDD = 5.5 V
- User-programmable nonvolatile memory (NVM/EEPROM)
- Save and recall all register settings
- Programmable waveform generation: Square, triangular, and sawtooth
- Pulse-width modulation (PWM) output using triangular waveform and FB pin
- Digital slew rate control
- Internal reference
- Very low power: 0.2 mA at 1.8 V
- Flexible startup: High impedance or 10K-GND
- Tiny package: 8-pin WSON (2 mm × 2 mm)
All trademarks are the property of their respective owners.
Description for the DAC53701-Q1
The automotive-grade, 10-bit DAC53701-Q1 and 8-bit DAC43701-Q1 (DACx3701-Q1) are a pin-compatible family of buffered voltage-output smart digital-to-analog converters (DACs). These devices consume very low power, and are available in a tiny 8-pin WSON package. The feature set combined with the tiny package and low power make the DACx3701-Q1 an excellent choice for applications such as automotive tail plus brake light, license plate light fade-in fade-out, and PWM expansion for interior light.
These devices have nonvolatile memory (NVM), an internal reference, a PMBus-compatible I2C interface, and a general-purpose input. The DACx3701-Q1 operates with either an internal reference or with the power supply as a reference, and provides a full-scale output of 1.8 V to 5.5 V.
The DACx3701-Q1 are smart DAC devices because of their advanced integrated features. With force-sense output, GPI based function trigger, PWM output, and NVM capabilities, smart DACs enable system performance and control without the use of software.
Pricing
Qty | Price (USD) |
---|---|
1-99 | 1.418 |
100-249 | 1.171 |
250-999 | 0.841 |
1,000+ | 0.633 |