text.skipToContent text.skipToNavigation

PDAC60502DRXT

Dual-channel, 1-LSB INL, 12-bit, SPI voltage-output digital-to-analog converter (DAC)

Availability: 500

Packaging

Package | PIN: WSON (DRX) | 10
Temp: Q (-40 to 125)
Package qty | Carrier: 250 | SMALL T&R
Qty Price
1-99 $3.37
100-249 $2.96
250-999 $2.07
1,000+ $1.67

Features

  • 16-bit performance: 1-LSB INL and DNL (max)
  • Low glitch energy: 4 nV–s
  • Wide power supply: 2.7 V to 5.5 V
  • Buffered output range: 5 V, 2.5 V, or 1.25 V
  • Low power: 1 mA per channel at 5.5 V
  • Integrated 5-ppm/˚C (max), 2.5-V precision reference
  • Pin-selectable serial interface
  • 3-wire, SPI compatible up to 50-MHz
  • 2-wire, I2C compatible
  • Power-on-reset: zero scale or midscale
  • 1.62-V VIH with VDD = 5.5 V
  • Temperature range: –40˚C to +125˚C
  • Package: Tiny 10-pin WSON

All trademarks are the property of their respective owners.

Texas Instruments  PDAC60502DRXT

The 16-bit DAC80502, 14-bit DAC70502, and 12-bit DAC60502 (DACx0502) digital-to-analogconverters (DACs) are highly accurate, low-power devices with voltage output.

The DACx0502 offer linearity of < 1 LSB. The high accuracy combined with tiny packagemake the DACx0502 an excellent choice for applications such as gain and offset calibration, currentor voltage set point generation, and power-supply control. These devices include a 2.5-V, 5-ppm/°Cinternal reference, giving full-scale output voltage ranges of 1.25 V,
2.5 V, or 5 V. The DACx0502 incorporate a power-on-reset circuit that makes sure the DACoutput powers up at zero scale or midscale based on the status of RSTSEL pin, and remains at thatscale until a valid code is written to the device.

The digital interface of the DACx0502 can be configured to SPI orI2C mode using the SPI2C pin. In SPI mode, the DACx0502 use a versatile3-wire serial interface that operates at clock rates up to 50 MHz. InI2C mode, the DACx0502 operate in standard (100 kbps), fast (400 kbps),and fast+ (1.0 Mbps) modes.