PDAC91001PFBT ACTIVE
18-bit monotonic DAC with ultra-low noise, low glitch and exceptional THD
Quality information
RoHS | — |
---|---|
REACH | — |
Lead finish / Ball material | Call TI |
MSL rating / Peak reflow | Call TI |
Quality, reliability & packaging information Information included:
|
View or download |
More DAC91001 information
Packaging information
Package | Pins | Package qty | Carrier: | Operating temperature range (°C) |
---|---|---|
TQFP (PFB) | 48 |
250 | SMALL T&R |
-40 to 125 |
Package | Pins | TQFP (PFB) | 48 |
---|---|
Package qty | Carrier: |
250 | SMALL T&R |
Operating temperature range (°C) | -40 to 125 |
Features for the DAC91001
- 20-bit monotonic: 1-LSB DNL (max)
- Integral linearity: 4-LSB INL (max)
- Low noise: 7nV/√Hz
- Code independent low glitch:
1 nV-s - Excellent THD: –105 dB at 1-kHz fOUT
- Fast settling: 1 µs
- Flexible output ranges: VREFPF to VREFNF
- Integrated, precision feedback resistors
- 50-MHz, 4-wire SPI-compatible interface
- Readback
- Daisy-chain
- Temperature range: –40°C to +125˚C
- Package: 48-pin TQFP
All trademarks are the property of their respective owners.
Description for the DAC91001
The 20-bit DAC11001A, 18-bit DAC91001, and 16-bit DAC81001 (DACx1001) are highlyaccurate, low-noise, voltage-output, single-channel, digital-to-analog converters (DACs). TheDACx1001 are specified monotonic by design, and offer excellent linearity of less than 4 LSB (max)across all ranges.
The unbuffered voltage output offers low noise performance (7nV/√Hz) in combination with a fast settling time (1µs), making this devicean excellent choice for low-noise, fast control-loop, and waveform generation applications. TheDACx1001 integrates an enhanced deglitch circuit with code-independent ultra-low glitch (1 nV-s) toenable clean waveform ramps with ultra-low total harmonic distortion (THD).
The DACx1001 devices incorporate a power-on-reset circuit so that the DAC powers withknown values in the registers. With external references, DAC output ranges fromVREFPF to VREFNF can be achieved, includingasymmetric output ranges.
The DACx1001 use a versatile 4–wire serial interface that operates at clock rates of upto 50 MHz. The DACx1001 is specified over the industrial temperature range of –40°C to+125°C.
Pricing
Qty | Price (USD) |
---|---|
1-99 | 35.505 |
100-249 | 31.56 |
250-999 | 25.944 |
1,000+ | 23.206 |