text.skipToContent text.skipToNavigation

PDP83825IRMQR

DP83825

Packaging

Package | PIN: WQFN (RMQ) | 24
Temp: I (-40 to 85)
Carrier: Cut Tape
Qty Price
1-9 $1.68
10-24 $1.51
25-99 $1.40
100-249 $1.22
250-499 $1.13
500-749 $0.94
750-999 $0.78
1000+ $0.71

Features

  • Smallest 10/100 Mbps PHY : QFN 3x3 mm2
  • MAC Interface : RMII ( Master and Slave Mode )
  • Cable Reach > 150 meters
  • Voltage Mode Line Driver
  • Very Low Power Consumption < 135 mW
  • Smallest System Solution : Integrated MDI and MAC Termination Resistors
  • Programmable Energy Saving Modes
    • Active Sleep with Very Low Power Consumption < 40 mW
    • Deep Power Down Mode < 9 mW
    • EnergyEfficient Ethernet (EEE) IEEE 802.3az
    • Wake-on-LAN (WoL)
  • Single 3.3V power supply
  • I/O Voltages: 1.8V, 3.3V
  • Repeater Mode : RMII Back to Back Mode in unmanaged mode
  • MDC/MDIO Interface for configuration and status
  • Fast Link Drop Modes
  • Cable Diagnostics
  • Hardware Interrupt pin
  • +/-5 KV HBM ESD Protection
  • Operating Temperature Range: –40°C to 85°C
  • Compliant to IEEE 802.3 10BASE-Te, 100BASE-TX Specification

All trademarks are the property of their respective owners.

Texas Instruments  PDP83825IRMQR