text.skipToContent text.skipToNavigation

PDP83TG720SWCSTQ1 ACTIVE

1000BASE-T1 automotive Ethernet PHY

Inventory: 370
Limit:  50

Quality information

RoHS
REACH
Lead finish / Ball material Call TI
MSL rating / Peak reflow Call TI
Material content View
DPPM / MTBF / Fit rate View
Qualification summary View
Ongoing reliability monitoring View
Device marking View

Packaging information

Package | Pins Package qty | Carrier Operating temperature range (°C)
VQFN (RHA) | 36 250 | SMALL T&R
-40 to 125
Package | Pins VQFN (RHA) | 36
Package qty | Carrier 250 | SMALL T&R
Operating temperature range (°C) -40 to 125
View TI packaging information

Features for the DP83TG720S-Q1

  • IEEE802.3bp-1000BASE-T1 and Open Alliance (OA) compliant
    • IEEE PMA compliance
    • OA TC12 for interoperability and EMC
  • EMC/EMI compliant
    • SAE J9262-3 compliant
    • OA TC12 immunity level-4 compliant over UTP (unshielded twisted pair)
    • OA TC12 emission compliant over UTP
  • Integrated LPF on MDI pins
  • Pin-to-pin compatible with TI’s 100BASE-T1 PHY
    • enables single board for 100BASE-T1 and 1000BASE-T1
  • Power savings features:
    • standby and sleep
    • local and remote wake-up
  • Diagnostic tool kit
    • high accuracy temperature monitor
    • voltage monitor
    • ESD event monitor
    • Data throughput calculator : inbuilt MAC packet generator, counter and error checker
    • link quality monitoring
    • cable open and short fault detection
    • loopback modes
  • MAC Interfaces: RGMII and SGMII
  • Supported I/O voltages: 3.3 V, 2.5 V, and 1.8 V
  • 25MHz clock output source
  • VQFN, wettable flank packaging
  • AEC-Q100 Qualified
    • Inbuilt ESD protection : IEC61000-4-2 ESD : ±8-kV contact discharge
    • Device temperature grade 1: –40°C to +125°C ambient operating temperature

All trademarks are the property of their respective owners.

Description for the DP83TG720S-Q1

The DP83TG720S-Q1 device is an IEEE 802.3bp and Open Alliance compliant automotive Ethernet physical layer transceiver. It provides all physical layer functions needed to transmit and receive data over unshielded/shielded single twisted-pair cables. The device provides xMII flexibility with support for RGMII and SGMII MAC interfaces.

DP83TG720 is compliant to Open Alliance EMC and interoperable specifications over unshieleded twisted cable. DP83TG720 is pin-2-pin compatible to TI’s 100Base-T1 PHY enabling design scability with single board across for both speeds.This device offers the Diagnostic Tool Kit, with an extensive list of real-time monitoring tools, debug tools and test modes. Within the tool kit is the first integrated electrostatic discharge (ESD) monitoring tool. It is capable of counting ESD events on both the xMII and MDI as well as providing real-time monitoring through the use of a programmable interrupt. Additionally, the DP83TG720S-Q1 includes a data generation and checker tool to generate customizable MAC packets and check the errors on incoming packets.This enables system level datapath tests/optimizations without dependency on MAC.

Pricing


Qty Price (USD)
1-99 8.782
100-249 7.16
250-999 5.627
1,000+ 4.773