text.skipToContent text.skipToNavigation

PDRV8424RGER ACTIVE

35V, 2.5A bipolar stepper motor driver with integrated current sensing and 1/256 microstepping

Inventory: 100
 

Quality information

RoHS
REACH
Lead finish / Ball material Call TI
MSL rating / Peak reflow Call TI
Material content View
DPPM / MTBF / Fit rate View
Qualification summary View
Ongoing reliability monitoring View
Device marking View

Packaging information

Package | Pins Package qty | Carrier Operating temperature range (°C)
VQFN (RGE) | 24 1 | LARGE T&R
-40 to 125
Package | Pins VQFN (RGE) | 24
Package qty | Carrier 1 | LARGE T&R
Operating temperature range (°C) -40 to 125
View TI packaging information

Features for the DRV8424

  • PWM Microstepping Stepper Motor Driver
    • Simple STEP/DIR Interface
    • Up to 1/256 MicrosteppingIndexer
  • Integrated Current Sense Functionality
    • No Sense Resistors Required
    • ±5% Full-Scale Current Accuracy
  • Smart tune decay technology, Fixed slow, and mixed decay options
  • 4.5 to 33-V Operating Supply Voltage Range
  • Low RDS(ON):
    • DRV8424: 330 mΩ HS + LS at 24 V, 25°C
    • DRV8425: 550 mΩ HS + LS at 24 V, 25°C
  • High Current Capacity Per Bridge
    • DRV8424: 4A peak, 2.5A Full-Scale, 1.8A rms
    • DRV8425: 3.2A peak, 2A Full-Scale, 1.4A rms
  • Configurable Off-Time PWM Chopping
    • 7-µs, 16-µs, 24-µs, or 32-µs.
  • Supports 1.8-V, 3.3-V, 5.0-V Logic Inputs
  • Low-Current Sleep Mode (2 µA)
  • Spread spectrum clocking for low electromagnetic interference (EMI)
  • Small Package and Footprint
  • Protection Features
    • VM Undervoltage Lockout (UVLO)
    • Charge Pump Undervoltage (CPUV)
    • Overcurrent Protection (OCP)
    • ThermalShutdown (OTSD)
    • Fault Condition Output (nFAULT)

All trademarks are the property of their respective owners.

Description for the DRV8424

The DRV8424/25 are stepper motor drivers for industrial and consumer applications. Thedevice is fully integrated with two N-channel power MOSFET H-bridge drivers, a microsteppingindexer, and integrated current sensing. The DRV8424 is capable of driving up to 2.5-A full-scaleoutput current; and the DRV8425 is capable of driving up to 2-A full-scale output current(dependent on PCB design).

The DRV8424/25 use an internal current sense architecture to eliminate the need for twoexternal power sense resistors, saving PCB area and system cost. The DRV8424/25 use an internal PWMcurrent regulation scheme selectable between smart tune, fast, slow and mixed decay options. Smarttune decay technology automatically adjusts for optimal current regulation performance, compensatesfor motor variation and aging effects and reduces audible noise from the motor.

A simple STEP/DIR interface allows an external controller to manage the direction andstep rate of the stepper motor. The device can be configured in different step modes ranging fromfull-step to 1/256 microstepping. A low-power sleep mode is provided for very low standby quiescentstandby current using a dedicated nSLEEP pin. Protection features are provided for supplyundervoltage, charge pump faults, overcurrent, short circuits, and overtemperature. Faultconditions are indicated by the nFAULT pin.

Pricing


Qty Price (USD)
1-99 2.727
100-249 2.39
250-999 1.675
1,000+ 1.35