text.skipToContent text.skipToNavigation

PDRV8428PRTER ACTIVE

35V, 1A bipolar stepper or dual brushed motor driver with integrated current sensing

Inventory: 480
 

Quality information

RoHS
REACH
Lead finish / Ball material Call TI
MSL rating / Peak reflow Call TI
Material content View
DPPM / MTBF / Fit rate View
Qualification summary View
Ongoing reliability monitoring View
Device marking View

Packaging information

Package | Pins Package qty | Carrier Operating temperature range (°C)
WQFN (RTE) | 16 1 | LARGE T&R
-40 to 125
Package | Pins WQFN (RTE) | 16
Package qty | Carrier 1 | LARGE T&R
Operating temperature range (°C) -40 to 125
View TI packaging information

Features for the DRV8428E

  • Dual H-bridge motor driver
    • One bipolar stepper motor
    • Dual bidirectional brushed-DC motors
    • Four unidirectional brushed-DC motors
  • Integrated current sense functionality
    • No sense resistors required
    • ±5% Full-scale current accuracy
  • 4.2- to 33-V Operating supply voltage range
  • Multiple control interface options
    • PHASE/ENABLE
    • PWM
  • Smart tune decay technology, and mixed decay options
  • 1500 mΩ HS + LS RDS(ON) at 24 V, 25°C
  • Current Capacity Per Bridge: 1.7-A peak, 1-A Full-Scale, 0.7-A rms
  • Configurable Off-Time PWM Chopping
    • 7, 16 or 32 µs
  • Supports 1.8-V, 3.3-V, 5.0-V logic inputs
  • Low-current sleep mode (2 µA)
  • Spread spectrum clocking for low electromagnetic interference (EMI)
  • Inrush current limiting in brushed-DC applications
  • Small package and footprint
  • Protection features
    • VM undervoltage lockout (UVLO)
    • Overcurrent protection (OCP)
    • Thermal shutdown (OTSD)

All trademarks are the property of their respective owners.

Description for the DRV8428E

The DRV8428E/P devices are dual H-bridge motor drivers for a widevariety of industrial applications. The devices can be used for driving two DC motors, or a bipolarstepper motor. The output stage of the driver consists of N-channel power MOSFETs configured as twofull H-bridges, current sensing and regulation, and protection circuitry. The integrated currentsensing uses an internal current mirror architecture, removing the need for a large power shuntresistor, saving board area and reducing system cost. A low-power sleep mode is provided to achieveultra- low quiescent current draw by shutting down most of the internal circuitry. Internalprotection features are provided for supply undervoltage lockout (UVLO), output overcurrent (OCP),and device overtemperature (TSD). The DRV8428E/P is capable of driving up to 1-A full scale or0.7-A rms output current per H-bridge (dependent on PCB design).

Pricing


Qty Price (USD)
1-99 2.576
100-249 2.128
250-999 1.528
1,000+ 1.15