text.skipToContent text.skipToNavigation

PDRV8428RTER ACTIVE

35V, 1A bipolar stepper motor driver with integrated current sensing and 1/256 microstepping

Inventory: 348
 

Quality information

RoHS
REACH
Lead finish / Ball material Call TI
MSL rating / Peak reflow Call TI
Material content View
DPPM / MTBF / Fit rate View
Qualification summary View
Ongoing reliability monitoring View
Device marking View

Packaging information

Package | Pins Package qty | Carrier Operating temperature range (°C)
WQFN (RTE) | 16 1 | LARGE T&R
-40 to 125
Package | Pins WQFN (RTE) | 16
Package qty | Carrier 1 | LARGE T&R
Operating temperature range (°C) -40 to 125
View TI packaging information

Features for the DRV8428

  • PWM Microstepping Stepper Motor Driver
    • Simple STEP/DIR Interface
    • Up to 1/256 MicrosteppingIndexer
  • Integrated Current Sense Functionality
    • No Sense Resistors Required
    • ±5% Full-Scale Current Accuracy
  • Smart tune decay technology and mixed decay options
  • 4.2 to 33-V Operating Supply Voltage Range
  • RDS(ON) 1500 mΩ HS + LS at 24 V, 25°C
  • Current Capacity Per Bridge: 1.7-A peak, 1-A Full-Scale, 0.7-A rms
  • Configurable Off-Time PWM Chopping
    • 7-µs, 16-µs, or 32-µs.
  • Supports 1.8-V, 3.3-V, 5.0-V Logic Inputs
  • Low-Current Sleep Mode (2 µA)
  • Spread spectrum clocking for low electromagnetic interference (EMI)
  • Small Package and Footprint
  • Protection Features
    • VM Undervoltage Lockout (UVLO)
    • Overcurrent Protection (OCP)
    • Thermal Shutdown (OTSD)
    • Fault Condition Output (EN/nFAULT)

All trademarks are the property of their respective owners.

Description for the DRV8428

The DRV8428 is a stepper motor driver for industrial and consumer applications. Thedevice is fully integrated with two N-channel power MOSFET H-bridge drivers, a microsteppingindexer, and integrated current sensing. The DRV8428 is capable of driving up to 1-A full-scaleoutput current (dependent on PCB design).

The DRV8428 uses an internal current sense architecture to eliminate the need for twoexternal power sense resistors, saving PCB area and system cost. The device uses an internal PWMcurrent regulation scheme selectable between smart tune, and mixed decay options. Smart tune decaytechnology automatically adjusts for optimal current regulation performance, compensates for motorvariation and aging effects and reduces audible noise from the motor.

A simple STEP/DIR interface allows an external controller to manage the direction andstep rate of the stepper motor. The device can be configured in different step modes ranging fromfull-step to 1/256 microstepping. A low-power sleep mode is provided for very low standby quiescentstandby current using a dedicated nSLEEP pin. Protection features are provided for supplyundervoltage, overcurrent, short circuits, and overtemperature. Fault conditions are indicated bythe EN/nFAULT pin.

Pricing


Qty Price (USD)
1-99 2.576
100-249 2.128
250-999 1.528
1,000+ 1.15