PDRV8705SRHBQ1 ACTIVE
37V, automotive brushed-DC smart gate driver with offline diagnostics
Quality information
RoHS | — |
---|---|
REACH | — |
Lead finish / Ball material | Call TI |
MSL rating / Peak reflow | Call TI |
Quality, reliability & packaging information Information included:
|
View or download |
More DRV8705-Q1 information
Packaging information
Package | Pins | Package qty | Carrier: | Operating temperature range (°C) |
---|---|---|
VQFN (RHB) | 32 |
1 | TUBE |
-40 to 125 |
Package | Pins | VQFN (RHB) | 32 |
---|---|
Package qty | Carrier: |
1 | TUBE |
Operating temperature range (°C) | -40 to 125 |
Features for the DRV8705-Q1
- AEC-Q100 qualified for automotive applications:
- Temperature grade 1: –40°C to +125°C, TA
- smart gate driver
- 4.9-V to 37-V (40-V abs. max) operating range
- Doublercharge pump for 100% PWM
- Half-bridge andH-bridge control modes
- Smart gate drive architecture
- Adjustable slew rate control
- 0.5-mA to 62-mA peak sourcecurrent output
- 0.5-mA to 62-mA peak sink currentoutput
- Integrated dead-time handshaking
- MOSFET drain tosource and gate monitors
- low-side current shunt amplifier
- Adjustable gain settings (10, 20, 40, 80V/V)
- Integrated feedback resistors
- Adjustable PWM blankingscheme
- Multiple interface options available
- SPI: Detailed configuration and diagnostics
- H/W: Simplifiedcontrol and less MCU pins
- Spread spectrum clocking for EMI reduction
- Compact VQFN package with wettable flanks
- Integrated protection features
- Dedicated driver disable pin (DRVOFF)
- Supply and regulatorvoltage monitors
- MOSFET VDS overcurrentmonitors
- MOSFET VGS gate faultmonitors
- Charge pump for reverse polarity MOSFET
- Offlineopen load and short circuit diagnostics
- Device thermal warning andshutdown
- Fault condition interrupt pin (nFAULT)
All trademarks are the property of their respective owners.
Description for the DRV8705-Q1
The DRV8705-Q1 is a highly integrated gate driver, capable of driving high-side andlow-side N-channel power MOSFETs. It generates the proper gate drive voltages using an integrateddoubler charge pump for the high-side and a linear regulator for the low-side.
The device uses a smart gate drive architecture to reduce system cost and improvereliability. The gate driver optimizes dead time to avoid shoot-through conditions, providescontrol to decreasing electromagnetic interference (EMI) through adjustable gate drive current, andprotects against drain to source and gate short conditions with VDS andVGS monitors.
A low-side shunt amplifier allows for current sensing in order tomeasure motor current and provide feedback to the external controller for current limiting or stalldetection.
The DRV8705-Q1 provide an array of protection features to ensurerobust system operation. These include under and overvoltage monitors for the power supply andcharge pump, VDS overcurrent and VGS gate faultmonitors for the external MOSFETs, offline open load and short circuit diagnostics, and internalthermal warning and shutdown protection.
Pricing
Qty | Price (USD) |
---|---|
1-99 | 2.016 |
100-249 | 1.665 |
250-999 | 1.196 |
1,000+ | 0.9 |